Manufacturer part number: 0803866
Brand: PHOENIX CONTACT
Price: 6.95 €
Delivery time: 26 Days
Colour: Other
Width: 50 mm
Height: 25 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0803866
Self-adhesive | true | Diameter(mm) | - | Length(mm) | - |
---|---|---|---|---|---|
Text | Unprinted | Magnetic | - | Transparent | - |
This page is Label, US-PML, part number 0803866.
You can find the detail information about specifications and dimensions on part number 0803866.
Part Number |
---|
0803868 |
0803869 |
0803871 |
0803872 |
0803873 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|---|
6.95 € | 30 | 26 Days | Other | 50 | 25 | |||
4.63 € | 40 | 26 Days | Other | 0 | 0 | |||
4.63 € | 40 | 26 Days | Other | 0 | 0 | |||
4.63 € | 40 | 26 Days | Yellow | 0 | 0 | |||
6.95 € | 30 | 7 Days | Yellow | 0 | 0 |