Cable marker, US-WML

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0828991
0828992
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(mm)
Cable diameter
(mm)
Core diameter
(mm)

2.19 €

84 15 Days 17353|7.53|7.5

3.74 €

49 15 Days 31938|208|20

Loading...

  1. 1

Basic information

Colour White Material Other Imprint Other
Mounting method Other Model Adhesive label Type -
With label space true Transparent - Toothing -

Tech Support