Aluminum label, WMTB-AL

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0830526
0830527
0830806
0830807
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(mm)
Cable diameter
(mm)
Core diameter
(mm)

11.40 €

16 12 Days 15594.6|1364.6|136

11.89 €

16 12 Days 15794.6|1364.6|136

10.18 €

18 12 Days 30302.4|1362.4|136

10.09 €

19 12 Days 8482.9|1362.9|136

Loading...

  1. 1

Basic information

Colour Other Material Aluminium Imprint Other
Mounting method Other Model Other Type -
With label space true Transparent - Toothing -

Tech Support