Shrink sleeve, MM-WMS (0803924)

Shrink sleeve, MM-WMS 0803924

Product Details:

Manufacturer part number: 0803924

Brand: PHOENIX CONTACT

Price: 55.95

Delivery time: 7 Days


Technical Data:

Width: 9 mm

Cable diameter: 1.6|4.8 mm

Core diameter: 1.6|4.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0803924

Part Number
0803924
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Cable diameter
(mm)
Core diameter
(mm)

55.95 €

3 7 Days 91.6|4.81.6|4.8

Loading...

  1. 1

Basic information

Colour White Material Other Imprint None
Mounting method Other Model Other Type -
Length(mm) 1800 With label space true Transparent -
Toothing -

This page is Shrink sleeve, MM-WMS, part number 0803924.
You can find the detail information about specifications and dimensions on part number 0803924.

Variation of this product

Part Number
0803923
0803925
0803926
0803927
0803928
0803929
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Cable diameter
(mm)
Core diameter
(mm)

55.95 €

3 7 Days 51|3.21|3.2

55.95 €

3 7 Days 102.1|6.42.1|6.4

55.95 €

3 7 Days 163.2|9.53.2|9.5

55.95 €

3 7 Days 51.6|3.21.6|3.2

55.95 €

3 7 Days 92.4|4.82.4|4.8

55.95 €

3 89 Days 103.2|6.43.2|6.4

Tech Support