Brands
Company
Contact
Register
Login
Cart
EN / UK
Products / Categories
Solution Center
Industries Served
MISUMI Top
Wiring Components
Cable Accessories
Cable Accessories
Aluminum label, EMSP-AL
Configure
Clear all
Width(mm)
15
30
54
60
Height(mm)
49
60
85.6
100
Type
PHOENIX CONTACT
Aluminum label, EMSP-AL
Catalog
Part number:
Still undefined.
5
possible part numbers found.
Add to "My Components"
Quantity:
Add to cart
Part number list
Catalog
Part number list
Number of items
30 items
60 items
90 items
1
Part number
0830505
0830506
0830507
0830518
0830775
Related
Width
(mm)
Height
(mm)
Minimum order quantity
Data sheet
30
60
15 pieces
Data sheet
54
85.6
13 pieces
Data sheet
60
100
11 pieces
Data sheet
15
49
18 pieces
Data sheet
15
60
16 pieces
Unit price (excluding VAT)(Unit price including VAT)
Sort by
Standard shipping days
Sort by
12.73 €
(
15.15 €
)
12 working days
14.58 €
(
17.35 €
)
12 working days
17.52 €
(
20.85 €
)
12 working days
10.66 €
(
12.69 €
)
12 working days
11.99 €
(
14.27 €
)
12 working days
1
Catalog
Products homepage
Open
Catalog (2-page spread)
Loading...