Manufacturer part number: 0830630
Brand: PHOENIX CONTACT
Price: 11.07 €
Delivery time: 15 Days
Colour: -
Width: 150 mm
Height: 70 mm
Text: -
Transparent: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0830630
Self-adhesive | true | Diameter(mm) | - | Length(mm) | - |
---|---|---|---|---|---|
Magnetic | - |
This page is Label for rough surfaces, EML-HA, part number 0830630.
You can find the detail information about specifications and dimensions on part number 0830630.
Part Number |
---|
0830600 |
0830601 |
0830603 |
0830631 |
0830632 |
0830633 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Width (mm) | Height (mm) | Text | Transparent |
---|---|---|---|---|---|---|---|---|---|---|
133.70 € | 2 | 7 Days | White | 9 | 15 | Unprinted | false | |||
129.90 € | 2 | 7 Days | White | 6 | 19 | Unprinted | false | |||
223.10 € | 1 | 26 Days | White | 12 | 26.5 | Unprinted | false | |||
8.07 € | 23 | 15 Days | - | 51 | 76 | - | - | |||
7.83 € | 24 | 15 Days | - | 32 | 85 | - | - | |||
6.30 € | 29 | 15 Days | - | 9 | 15 | - | - |