Manufacturer part number: 0803038
Brand: PHOENIX CONTACT
Price: 5.88 €
Delivery time: 61 Days
Colour: Other
Width: 60 mm
Height: 100 mm
Transparent: false
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0803038
Self-adhesive | false | Diameter(mm) | - | Length(mm) | - |
---|---|---|---|---|---|
Text | Unprinted | Magnetic | - |
This page is Device marker, US-EMSP, part number 0803038.
You can find the detail information about specifications and dimensions on part number 0803038.
Part Number |
---|
0802937 |
0803134 |
0803135 |
0803988 |
0803989 |
0803990 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Width (mm) | Height (mm) | Transparent |
---|---|---|---|---|---|---|---|---|---|
5.88 € | 40 | 61 Days | Red | 60 | 100 | false | |||
2.39 € | 80 | 23 Days | Other | 15 | 60 | false | |||
2.39 € | 80 | 23 Days | Red | 15 | 60 | false | |||
29.32 € | 10 | 7 Days | Black | 18 | 88 | - | |||
- | - | 10 | Quote | Black | 25 | 50 | - | ||
20.83 € | 10 | 7 Days | Black | 60 | 30 | - |