Manufacturer part number: 0803874
Brand: PHOENIX CONTACT
Price: 10.02 €
Delivery time: 25 Days
Colour: White
Width: 66 mm
Height: 30 mm
Text: Unprinted
Transparent: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0803874
Self-adhesive | true | Diameter(mm) | - | Length(mm) | - |
---|---|---|---|---|---|
Magnetic | - |
This page is Plastic label, US-EMLP-HA, part number 0803874.
You can find the detail information about specifications and dimensions on part number 0803874.
Part Number |
---|
0803875 |
0803876 |
0803877 |
0803878 |
0803879 |
0830988 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Width (mm) | Height (mm) | Text | Transparent |
---|---|---|---|---|---|---|---|---|---|---|
10.02 € | 20 | 26 Days | Other | 66 | 30 | Unprinted | - | |||
10.02 € | 20 | 25 Days | White | 66 | 30 | Unprinted | - | |||
10.02 € | 20 | 25 Days | Other | 66 | 30 | Unprinted | - | |||
10.02 € | 20 | 61 Days | White | 47.5 | 46 | Unprinted | - | |||
10.02 € | 20 | 61 Days | Other | 47.5 | 46 | Unprinted | - | |||
8.57 € | 30 | 61 Days | White | 7 | 17 | Unprinted | false |