Manufacturer part number: 0802734
Brand: PHOENIX CONTACT
Price: 2.99 €
Delivery time: 15 Days
Colour: Yellow
Width: 7 mm
Height: 18 mm
Text: With inscription
Transparent: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0802734
Self-adhesive | true | Diameter(mm) | - | Length(mm) | - |
---|---|---|---|---|---|
Magnetic | - |
This page is Label, EML, part number 0802734.
You can find the detail information about specifications and dimensions on part number 0802734.
Part Number |
---|
0801816 |
0801841 |
0801994 |
0802762 |
0802999 |
0803136 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Width (mm) | Height (mm) | Text | Transparent |
---|---|---|---|---|---|---|---|---|---|---|
339.40 € | 1 | 26 Days | Yellow | 30 | 100 | Unprinted | false | |||
220.10 € | 1 | 26 Days | Other | 12.7 | 25.4 | Unprinted | true | |||
615.10 € | 1 | 26 Days | Other | 40000 | 110 | Unprinted | false | |||
430.40 € | 1 | 7 Days | White | 8 | 20 | Unprinted | false | |||
43.95 € | 5 | 7 Days | White | 8 | 20 | Unprinted | false | |||
388.60 € | 1 | 26 Days | White | 25 | 36 | Unprinted | false |