Fabric label, MM-EMLC (0803933)

Fabric label, MM-EMLC 0803933

Product Details:

Manufacturer part number: 0803933

Brand: PHOENIX CONTACT

Price: 24.40

Delivery time: 7 Days


Technical Data:

Height: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0803933

Part Number
0803933
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)

24.40 €

7 7 Days 10

Loading...

  1. 1

Basic information

Colour White Width(mm) 6000 Self-adhesive true
Diameter(mm) - Length(mm) - Text Unprinted
Magnetic - Transparent -

This page is Fabric label, MM-EMLC, part number 0803933.
You can find the detail information about specifications and dimensions on part number 0803933.

Variation of this product

Part Number
0803934
0803936
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Height
(mm)

24.40 €

7 7 Days 12

24.40 €

7 7 Days 18

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support