Manufacturer part number: 0807630
Brand: PHOENIX CONTACT
Price: 39.05 €
Delivery time: 22 Days
Colour: White
Width: 12 mm
Height: 60 mm
Text: Unprinted
Transparent: false
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0807630
Self-adhesive | true | Diameter(mm) | - | Length(mm) | - |
---|---|---|---|---|---|
Magnetic | - |
This page is Engraving material, GPE, part number 0807630.
You can find the detail information about specifications and dimensions on part number 0807630.
Part Number |
---|
0807627 |
0807889 |
0811794 |
0815198 |
0824202 |
0824215 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Width (mm) | Height (mm) | Text | Transparent |
---|---|---|---|---|---|---|---|---|---|---|
41.12 € | 5 | 15 Days | Other | 195 | 100 | With inscription | false | |||
39.05 € | 10 | 22 Days | Other | 17.5 | 28 | Unprinted | false | |||
64.73 € | 3 | 15 Days | - | 280 | 300 | - | - | |||
39.05 € | 10 | 23 Days | White | 8 | 27 | Unprinted | false | |||
39.20 € | 10 | 22 Days | Other | 12 | 60 | Unprinted | false | |||
38.69 € | 10 | 22 Days | - | 32 | 70 | - | - |