Manufacturer part number: 0803972
Brand: PHOENIX CONTACT
Price: 24.40 €
Delivery time: 7 Days
Colour: White
Height: 18 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0803972
Width(mm) | 8000 | Self-adhesive | true | Diameter(mm) | - |
---|---|---|---|---|---|
Length(mm) | - | Text | Unprinted | Magnetic | - |
Transparent | - |
This page is Label, MM-EML, part number 0803972.
You can find the detail information about specifications and dimensions on part number 0803972.
Part Number |
---|
0803970 |
0803971 |
0803973 |
0803974 |
0803975 |
0803976 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Height (mm) |
---|---|---|---|---|---|---|---|
24.40 € | 7 | 7 Days | White | 10 | |||
24.40 € | 7 | 7 Days | White | 12 | |||
24.40 € | 7 | 7 Days | White | 24 | |||
24.40 € | 7 | 7 Days | Other | 10 | |||
24.40 € | 7 | 7 Days | Other | 12 | |||
24.40 € | 7 | 7 Days | Other | 18 |