Manufacturer part number: 0803041
Brand: PHOENIX CONTACT
Price: 6.57 €
Delivery time: 21 Days
Colour: White
Width: 38 mm
Height: 90 mm
Text: Unprinted
Transparent: false
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0803041
Self-adhesive | true | Diameter(mm) | - | Length(mm) | - |
---|---|---|---|---|---|
Magnetic | - |
This page is Plastic label, UCT-PMLP, part number 0803041.
You can find the detail information about specifications and dimensions on part number 0803041.
Part Number |
---|
0803042 |
0803224 |
0803225 |
0803226 |
0803227 |
0803228 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Width (mm) | Height (mm) | Text | Transparent |
---|---|---|---|---|---|---|---|---|---|---|
12.71 € | 15 | 12 Days | - | 38 | 90 | - | - | |||
5.14 € | 40 | 21 Days | White | 22 | 22 | Unprinted | false | |||
5.80 € | 40 | 23 Days | White | 18 | 27 | Unprinted | false | |||
5.93 € | 40 | 21 Days | White | 27 | 27 | Unprinted | false | |||
4.62 € | 40 | 21 Days | White | 15 | 49 | Unprinted | false | |||
5.46 € | 40 | 21 Days | White | 30 | 60 | Unprinted | false |