Cable Marker carrier, KMK HP

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0830720
0830721
0830722
0830723
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(mm)
Cable diameter
(mm)
Core diameter
(mm)

1.06 €

200 18 Days 6256|506|50

1.11 €

200 7 Days 8296|506|50

1.72 €

150 18 Days 15609|509|50

1.58 €

150 7 Days 17409|509|50

Loading...

  1. 1

Basic information

Colour Other Material Other Imprint None
Mounting method Other Model Other Type -
With label space true Transparent true Toothing -

Tech Support