Manufacturer part number: 0803828
Brand: PHOENIX CONTACT
Price: 6.96 €
Delivery time: 26 Days
Colour: Yellow
Width: 9 mm
Height: 15 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0803828
Self-adhesive | true | Diameter(mm) | - | Length(mm) | - |
---|---|---|---|---|---|
Text | Unprinted | Magnetic | - | Transparent | - |
This page is Label, US-EMLF, part number 0803828.
You can find the detail information about specifications and dimensions on part number 0803828.
Part Number |
---|
0803830 |
0803832 |
0803834 |
0803836 |
0803842 |
0803845 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|---|
6.96 € | 30 | 26 Days | Yellow | 5 | 16.5 | |||
6.96 € | 30 | 26 Days | Yellow | 6 | 15 | |||
6.96 € | 30 | 26 Days | Yellow | 7 | 16 | |||
6.96 € | 30 | 26 Days | Yellow | 8 | 17.5 | |||
6.96 € | 30 | 26 Days | Yellow | 8 | 20 | |||
6.21 € | 30 | 26 Days | White | 0 | 39 |