PCB terminal block, PT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1935048
1935051
1935064
1935077
1935080
1935093
1935103
1935116
1935129
1935132
1935145
1935158
1984015
1984028
1984031
1984044
1984060
1984073
1984086
1984099
1984109
1984112
1984125
1984138
1984141
1984154
1984167
1984170
1984183
1984196
1984206
1984219
1984222
1984235
1984248
1984251
1984264
1984277
1984280
1984293
1984303
1984316
1984329
1984332
1984345
1984358
1984361
1984374
1984387
1984390
1984400
1984413
1984426
1984439
1984442
1984455
1984468
1984471
1984484
1984497
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated voltage
(V)
Operation temperature
(°C)
Rated surge voltage
(kV)
Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Degree of protection (IP), mounted Angle contact/conductor connection Rated current In
(A)

2.03 €

100 7 Days 320-|-4550.2|2.50.25|1.50.2|2.50.2|0.75-90° (upwards vertical)12

2.43 €

100 7 Days 320-|-4550.2|2.50.25|1.50.2|2.50.2|0.75-90° (upwards vertical)12

2.84 €

100 Quote 320-|-4550.2|2.50.25|1.50.2|2.50.2|0.75-90° (upwards vertical)12

3.24 €

100 7 Days 320-|-4550.2|2.50.25|1.50.2|2.50.2|0.75-90° (upwards vertical)12

3.65 €

100 Quote 320-|-4550.2|2.50.25|1.50.2|2.50.2|0.75-90° (upwards vertical)12

4.05 €

100 Quote 320-|-4550.2|2.50.25|1.50.2|2.50.2|0.75-90° (upwards vertical)12

4.46 €

50 Quote 320-|-4550.2|2.50.25|1.50.2|2.50.2|0.75-90° (upwards vertical)12

4.86 €

50 Quote 320-|-4550.2|2.50.25|1.50.2|2.50.2|0.75-90° (upwards vertical)12

5.27 €

50 Quote 320-|-4550.2|2.50.25|1.50.2|2.50.2|0.75-90° (upwards vertical)12

5.67 €

50 Quote 320-|-4550.2|2.50.25|1.50.2|2.50.2|0.75-90° (upwards vertical)12

6.08 €

50 Quote 320-|-4550.2|2.50.25|1.50.2|2.50.2|0.75-90° (upwards vertical)12

6.48 €

50 Quote 320-|-4550.2|2.50.25|1.50.2|2.50.2|0.75-90° (upwards vertical)12

0.89 €

250 7 Days 200-40|1002.53.53.50.2|1.5-|-0.2|1.50.2|0.34Other180° (horizontal)8

1.33 €

250 7 Days 200-40|1002.53.53.50.2|1.5-|-0.2|1.50.2|0.34Other180° (horizontal)8

1.78 €

250 7 Days 200-40|1002.53.53.50.2|1.5-|-0.2|1.50.2|0.34Other180° (horizontal)8

2.22 €

100 7 Days 200-40|1002.53.53.50.2|1.5-|-0.2|1.50.2|0.34Other180° (horizontal)8

3.11 €

100 Quote 200-40|1002.53.53.50.2|1.5-|-0.2|1.50.2|0.34Other180° (horizontal)8

3.56 €

100 Quote 200-40|1002.53.53.50.2|1.5-|-0.2|1.50.2|0.34Other180° (horizontal)8

4.00 €

100 7 Days 200-40|1002.53.53.50.2|1.5-|-0.2|1.50.2|0.34Other180° (horizontal)8

4.45 €

100 Quote 200-40|1002.53.53.50.2|1.5-|-0.2|1.50.2|0.34Other180° (horizontal)8

4.89 €

50 Quote 200-40|1002.53.53.50.2|1.5-|-0.2|1.50.2|0.34Other180° (horizontal)8

5.34 €

50 Quote 200-40|1002.53.53.50.2|1.5-|-0.2|1.50.2|0.34Other180° (horizontal)8

5.78 €

50 Quote 200-40|1002.53.53.50.2|1.5-|-0.2|1.50.2|0.34Other180° (horizontal)8

6.23 €

50 Quote 200-40|1002.53.53.50.2|1.5-|-0.2|1.50.2|0.34Other180° (horizontal)8

6.67 €

50 Quote 200-40|1002.53.53.50.2|1.5-|-0.2|1.50.2|0.34Other180° (horizontal)8

7.12 €

50 Quote 200-40|1002.53.53.50.2|1.5-|-0.2|1.50.2|0.34Other180° (horizontal)8

0.89 €

250 Quote 200-40|1002.53.53.50.2|1.5-|-0.2|1.50.2|0.34Other90° (upwards vertical)6

1.33 €

250 Quote 200-40|1002.53.53.50.2|1.5-|-0.2|1.50.2|0.34Other90° (upwards vertical)6

1.78 €

250 Quote 200-40|1002.53.53.50.2|1.5-|-0.2|1.50.2|0.34Other90° (upwards vertical)6

2.22 €

100 Quote 200-40|1002.53.53.50.2|1.5-|-0.2|1.50.2|0.34Other90° (upwards vertical)6

2.67 €

100 Quote 200-40|1002.53.53.50.2|1.5-|-0.2|1.50.2|0.34Other90° (upwards vertical)6

3.11 €

100 Quote 200-40|1002.53.53.50.2|1.5-|-0.2|1.50.2|0.34Other90° (upwards vertical)6

3.56 €

100 Quote 200-40|1002.53.53.50.2|1.5-|-0.2|1.50.2|0.34Other90° (upwards vertical)6

4.00 €

100 Quote 200-40|1002.53.53.50.2|1.5-|-0.2|1.50.2|0.34Other90° (upwards vertical)6

4.45 €

100 Quote 200-40|1002.53.53.50.2|1.5-|-0.2|1.50.2|0.34Other90° (upwards vertical)6

4.89 €

50 Quote 200-40|1002.53.53.50.2|1.5-|-0.2|1.50.2|0.34Other90° (upwards vertical)6

5.34 €

50 Quote 200-40|1002.53.53.50.2|1.5-|-0.2|1.50.2|0.34Other90° (upwards vertical)6

5.78 €

50 Quote 200-40|1002.53.53.50.2|1.5-|-0.2|1.50.2|0.34Other90° (upwards vertical)6

6.23 €

50 Quote 200-40|1002.53.53.50.2|1.5-|-0.2|1.50.2|0.34Other90° (upwards vertical)6

6.67 €

50 Quote 200-40|1002.53.53.50.2|1.5-|-0.2|1.50.2|0.34Other90° (upwards vertical)6

7.12 €

50 Quote 200-40|1002.53.53.50.2|1.5-|-0.2|1.50.2|0.34Other90° (upwards vertical)6

0.85 €

250 7 Days 200-40|1002.53.53.50.2|1.5-|-0.2|1.50.2|0.34Other90° (upwards vertical)8

1.27 €

250 7 Days 200-40|1002.53.53.50.2|1.5-|-0.2|1.50.2|0.34Other90° (upwards vertical)8

1.69 €

250 7 Days 200-40|1002.53.53.50.2|1.5-|-0.2|1.50.2|0.34Other90° (upwards vertical)8

2.12 €

100 7 Days 200-40|1002.53.53.50.2|1.5-|-0.2|1.50.2|0.34Other90° (upwards vertical)8

2.54 €

100 7 Days 200-40|1002.53.53.50.2|1.5-|-0.2|1.50.2|0.34Other90° (upwards vertical)8

2.97 €

100 Quote 200-40|1002.53.53.50.2|1.5-|-0.2|1.50.2|0.34Other90° (upwards vertical)8

3.39 €

100 Quote 200-40|1002.53.53.50.2|1.5-|-0.2|1.50.2|0.34Other90° (upwards vertical)8

3.81 €

100 Quote 200-40|1002.53.53.50.2|1.5-|-0.2|1.50.2|0.34Other90° (upwards vertical)8

4.24 €

100 Quote 200-40|1002.53.53.50.2|1.5-|-0.2|1.50.2|0.34Other90° (upwards vertical)8

4.66 €

50 Quote 200-40|1002.53.53.50.2|1.5-|-0.2|1.50.2|0.34Other90° (upwards vertical)8

5.08 €

50 Quote 200-40|1002.53.53.50.2|1.5-|-0.2|1.50.2|0.34Other90° (upwards vertical)8

5.51 €

50 Quote 200-40|1002.53.53.50.2|1.5-|-0.2|1.50.2|0.34Other90° (upwards vertical)8

5.93 €

50 Quote 200-40|1002.53.53.50.2|1.5-|-0.2|1.50.2|0.34Other90° (upwards vertical)8

6.36 €

50 Quote 200-40|1002.53.53.50.2|1.5-|-0.2|1.50.2|0.34Other90° (upwards vertical)8

6.78 €

50 Quote 200-40|1002.53.53.50.2|1.5-|-0.2|1.50.2|0.34Other90° (upwards vertical)8

0.85 €

250 Quote 200-40|1002.53.53.50.2|1.5-|-0.2|1.50.2|0.34Other90° (upwards vertical)6

1.27 €

250 Quote 200-40|1002.53.53.50.2|1.5-|-0.2|1.50.2|0.34Other90° (upwards vertical)6

1.69 €

250 Quote 200-40|1002.53.53.50.2|1.5-|-0.2|1.50.2|0.34Other90° (upwards vertical)6

2.12 €

100 Quote 200-40|1002.53.53.50.2|1.5-|-0.2|1.50.2|0.34Other90° (upwards vertical)6

Loading...

Basic information

Type of connection Printed circuit board to cable Colour housing Green Number of poles -
Contact type Bus Material housing Other Coating housing -
Inflammability class of insulation material acc. with UL94 V0 Type of electric connection Screw connection Material of contact surface Tin
Over voltage category III Pollution degree 2 Connectable cable type Tubular cable
Number of plug-in contact rows 1 With protective conductor - Material insulation body Other
Material contact Copper

Tech Support