Printed-circuit board connector, PCB connector, FKC (1754322)

Printed-circuit board connector, PCB connector, FKC 1754322

Product Details:

Manufacturer part number: 1754322

Brand: PHOENIX CONTACT

Price: 3.24

Delivery time: 89 Days


Technical Data:

Rated voltage: 320 V

Operation temperature: -|- °C

Material of contact surface: Gold

Modular spacing connections: 5.08 mm

Modular spacing contacts: 5.08 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1754322

Part Number
1754322
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated voltage
(V)
Operation temperature
(°C)
Material of contact surface Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Degree of protection (IP), mounted Rated current In
(A)

3.24 €

100 89 Days 320-|-Gold5.085.080.2|2.50.25|2.50.2|2.50.2|2.5-12

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Number of poles -
Contact type Bus Material housing Other Coating housing -
Inflammability class of insulation material acc. with UL94 V0 Rated surge voltage(kV) 4 Type of electric connection Other
Over voltage category III Pollution degree 2 Connectable cable type Tubular cable
Number of plug-in contact rows 1 With protective conductor - Material insulation body Other
Material contact Copper Angle contact/conductor connection 180° (horizontal)

This page is Printed-circuit board connector, PCB connector, FKC, part number 1754322.
You can find the detail information about specifications and dimensions on part number 1754322.

Variation of this product

Part Number
1795996
1796005
1796018
1796021
1796034
1796047
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated voltage
(V)
Operation temperature
(°C)
Material of contact surface Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Degree of protection (IP), mounted Rated current In
(A)

2.31 €

100 89 Days 176-|-Tin5.085.080.5|2.50.5|2.50.5|2.50.5|2.5-12

3.39 €

100 7 Days 176-|-Tin5.085.080.5|2.50.5|2.50.5|2.50.5|2.5-12

4.48 €

50 89 Days 176-|-Tin5.085.080.5|2.50.5|2.50.5|2.50.5|2.5-12

5.57 €

50 89 Days 176-|-Tin5.085.080.5|2.50.5|2.50.5|2.50.5|2.5-12

6.65 €

50 89 Days 176-|-Tin5.085.080.5|2.50.5|2.50.5|2.50.5|2.5-12

7.74 €

50 89 Days 176-|-Tin5.085.080.5|2.50.5|2.50.5|2.50.5|2.5-12

Tech Support