• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Printed-circuit board connector, PCB connector, FRONT-MSTB

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1035980
1777439
1777471
1777484
1777882
1777905
1777947
1777963
1779505
1779521
1779534
1779547
1779563
1779576
1779589
1779602
1779615
1779628
1779631
1779699
1779725
1779738
1779767
1779770
1779796
1779819
1779822
1898790
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operation temperature
(°C)
Material of contact surface Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Connectable conductor cross section multi-wired
(mm²)
Degree of protection (IP), mounted

18.16 €

50 47 Days -40|-40Gold5.085.080.2|2.5-

27.30 €

50 47 Days -40|100Tin5.085.080.2|1.5Other

33.72 €

50 47 Days -40|100Tin5.085.080.2|1.5Other

35.33 €

50 47 Days -40|100Tin5.085.080.2|1.5Other

17.79 €

50 47 Days -40|100Tin5.085.080.2|1.5Other

21.00 €

50 47 Days -40|100Tin5.085.080.2|1.5Other

27.42 €

50 47 Days -40|100Tin5.085.080.2|1.5Other

30.64 €

50 47 Days -40|100Tin5.085.080.2|1.5Other

17.66 €

50 47 Days -40|100Tin550.2|1.5Other

20.88 €

50 47 Days -40|100Tin550.2|1.5Other

22.48 €

50 47 Days -40|100Tin550.2|1.5Other

24.09 €

50 47 Days -40|100Tin550.2|1.5Other

27.30 €

50 47 Days -40|100Tin550.2|1.5Other

28.91 €

50 47 Days -40|100Tin550.2|1.5Other

30.51 €

50 47 Days -40|100Tin550.2|1.5Other

33.72 €

50 47 Days -40|100Tin550.2|1.5Other

35.33 €

50 47 Days -40|100Tin550.2|1.5Other

36.94 €

50 47 Days -40|100Tin550.2|1.5Other

38.54 €

50 47 Days -40|100Tin550.2|1.5Other

11.36 €

50 47 Days -40|100Tin550.2|1.5Other

16.18 €

50 47 Days -40|100Tin550.2|1.5Other

17.79 €

50 47 Days -40|100Tin550.2|1.5Other

22.61 €

50 22 Days -40|100Tin550.2|1.5Other

24.21 €

50 47 Days -40|100Tin550.2|1.5Other

27.42 €

50 47 Days -40|100Tin550.2|1.5Other

30.64 €

50 47 Days -40|100Tin550.2|1.5Other

32.24 €

50 47 Days -40|100Tin550.2|1.5Other

35.45 €

50 47 Days -40|100Tin5.085.080.2|1.5Other

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Rated voltage(V) 320
Number of poles - Contact type Bus Material housing Other
Coating housing - Inflammability class of insulation material acc. with UL94 V0 Rated surge voltage(kV) 4
Type of electric connection Screw connection Over voltage category III Pollution degree 2
Connectable cable type Tubular cable Number of plug-in contact rows 1 Connectable conductor cross section solid-core(mm²) 0.34|2.5
Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|2.5 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.2|2.5 With protective conductor -
Material insulation body Other Material contact Copper Angle contact/conductor connection 180° (horizontal)
Rated current In(A) 12

Tech Support