PCB header, MCV (1707007)

PCB header, MCV 1707007

Product Details:

Manufacturer part number: 1707007

Brand: PHOENIX CONTACT

Price: 0.57

Delivery time: 54 Days


Technical Data:

Colour housing: Black

Rated voltage: 160 V

Contact type: Pin

Operation temperature: -40|100 °C

Rated surge voltage: 2.5 kV


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1707007

Part Number
1707007
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour housing Rated voltage
(V)
Contact type Operation temperature
(°C)
Rated surge voltage
(kV)
Length pin
(mm)
Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Type of PCB fastening

0.57 €

350 54 Days Black160Pin-40|1002.51.43.813.81Other

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Number of poles - Type of fastening Other
Inflammability class of insulation material acc. with UL94 Other Type of electric connection Other Material of contact surface Tin
Over voltage category III Pollution degree 2 Diameter connection pin(mm) -
Number of plug-in contact rows 1 Type of banding None Suitable for PCB thickness(mm) -
Connector model Fixed connector Material insulation body Other Angle PCB/contact 90° (upwards vertical)
Rated current In(A) 8

This page is PCB header, MCV, part number 1707007.
You can find the detail information about specifications and dimensions on part number 1707007.

Variation of this product

Part Number
1707010
1707052
1707065
1707078
1707081
1707104
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour housing Rated voltage
(V)
Contact type Operation temperature
(°C)
Rated surge voltage
(kV)
Length pin
(mm)
Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Type of PCB fastening

0.86 €

250 37 Days Black160Pin-40|1002.51.43.813.81Other

2.01 €

100 37 Days Black160Pin-40|1002.51.43.813.81Other

2.30 €

100 54 Days Black160Pin-40|1002.51.43.813.81Other

2.59 €

100 37 Days Black160Pin-40|1002.51.43.813.81Other

2.87 €

100 47 Days Black160Pin-40|1002.51.43.813.81Other

3.45 €

100 54 Days Black160Pin-40|1002.51.43.813.81Other

Tech Support