PCB header, ICC25

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1071449
1071451
1072485
1072486
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour housing

3.19 €

100 7 Days Other

3.19 €

100 7 Days Other

3.19 €

100 7 Days Black

3.19 €

100 7 Days Black

Loading...

  1. 1

Basic information

Type of connection - Rated voltage(V) - Number of poles -
Contact type - Operation temperature(°C) -|- Type of fastening -
Inflammability class of insulation material acc. with UL94 Other Rated surge voltage(kV) - Type of electric connection -
Material of contact surface - Over voltage category - Pollution degree 2
Diameter connection pin(mm) - Length pin(mm) 3.5 Modular spacing connections(mm) -
Number of plug-in contact rows - Type of banding - Suitable for PCB thickness(mm) -
Modular spacing contacts(mm) - Connector model - Material insulation body -
Angle PCB/contact - Type of PCB fastening - Rated current In(A) -

Tech Support