• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Printed-circuit board connector, PCB connector, PCC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1840094
1840104
1840117
1840133
1840162
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.45 €

50 7 Days

4.08 €

50 22 Days

3.71 €

50 15 Days

2.96 €

100 22 Days

1.85 €

100 22 Days

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Rated voltage(V) 1000
Number of poles - Contact type Bus Material housing Other
Coating housing - Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 V0
Rated surge voltage(kV) 8 Type of electric connection Crimp connection Material of contact surface Tin
Over voltage category III Pollution degree 2 Connectable cable type Tubular cable
Modular spacing connections(mm) 7.62 Number of plug-in contact rows 1 Modular spacing contacts(mm) 7.62
Connectable conductor cross section solid-core(mm²) -|- Connectable conductor cross section fine-strand with cable end sleeve(mm²) -|- Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.5|2.5
Connectable conductor cross section multi-wired(mm²) 0.5|2.5 Degree of protection (IP), mounted - With protective conductor -
Material insulation body Other Material contact Copper Angle contact/conductor connection 180° (horizontal)
Rated current In(A) 20

Tech Support