PCB header, ICV

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1786093
1786103
1786116
1786132
1786145
1786158
1786161
1810447
1810450
1810463
1810476
1810489
1810492
1810502
1810515
1810528
1810531
1810544
1825763
1825789
1825802
1825828
1825831
1825844
1825857
1825860
1825873
1943661
1943674
1943687
1943690
1943726
1943739
1943742
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated voltage
(V)
Operation temperature
(°C)
Length pin
(mm)
Type of PCB fastening Rated current In
(A)

9.76 €

50 22 Days 320-40|1003.5Other12

10.33 €

50 16 Days 320-40|1003.5Other12

10.90 €

50 22 Days 320-40|1003.5Other12

12.05 €

50 22 Days 320-40|1003.5Other12

12.62 €

50 22 Days 320-40|1003.5Other12

13.20 €

50 22 Days 320-40|1003.5Other12

13.77 €

50 22 Days 320-40|1003.5Other12

3.41 €

100 47 Days 176-|-3.6Flange12

4.38 €

50 47 Days 176-|-3.6Flange12

5.35 €

50 47 Days 176-|-3.6Flange12

6.33 €

50 47 Days 176-|-3.6Flange12

7.30 €

50 47 Days 176-|-3.6Flange12

8.28 €

50 47 Days 176-|-3.6Flange12

9.25 €

50 47 Days 176-|-3.6Flange12

10.22 €

50 47 Days 176-|-3.6Flange12

11.20 €

50 47 Days 176-|-3.6Flange12

12.17 €

50 47 Days 176-|-3.6Flange12

13.14 €

50 47 Days 176-|-3.6Flange12

6.56 €

50 47 Days 320-|-3.5Flange12

7.70 €

50 7 Days 320-|-3.5Flange12

8.85 €

50 22 Days 320-|-3.5Flange12

9.99 €

50 22 Days 320-|-3.5Flange12

10.57 €

50 16 Days 320-|-3.5Flange12

11.14 €

50 22 Days 320-|-3.5Flange12

11.71 €

50 22 Days 320-|-3.5Flange12

12.29 €

50 22 Days 320-|-3.5Flange12

12.86 €

50 22 Days 320-|-3.5Flange12

5.04 €

50 47 Days 320-|-3.5Flange16

5.84 €

50 47 Days 320-|-3.5Flange16

6.64 €

50 47 Days 320-|-3.5Flange16

7.44 €

50 47 Days 320-|-3.5Flange16

9.85 €

50 47 Days 320-|-3.5Flange16

10.65 €

50 47 Days 320-|-3.5Flange16

11.45 €

50 47 Days 320-|-3.5Flange16

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Number of poles -
Contact type Bus Type of fastening Other Inflammability class of insulation material acc. with UL94 Other
Rated surge voltage(kV) 4 Type of electric connection Other Material of contact surface Tin
Over voltage category III Pollution degree 2 Diameter connection pin(mm) -
Modular spacing connections(mm) 5.08 Number of plug-in contact rows 1 Type of banding None
Suitable for PCB thickness(mm) - Modular spacing contacts(mm) 5.08 Connector model Fixed connector
Material insulation body Other Angle PCB/contact 90° (upwards vertical)

Tech Support