Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
0.57 € | 350 | 28 Days | ||
1.25 € | 150 | 25 Days | ||
1.47 € | 150 | 28 Days | ||
1.70 € | 150 | 28 Days | ||
1.92 € | 100 | 28 Days | ||
2.14 € | 100 | 28 Days | ||
2.37 € | 100 | 28 Days | ||
2.59 € | 100 | 28 Days | ||
2.82 € | 100 | 28 Days | ||
3.04 € | 100 | 28 Days | ||
3.27 € | 100 | 28 Days | ||
3.49 € | 100 | 25 Days | ||
3.72 € | 50 | 28 Days | ||
3.94 € | 50 | 28 Days | ||
4.17 € | 50 | 28 Days | ||
4.39 € | 50 | 28 Days | ||
4.62 € | 50 | 28 Days | ||
4.84 € | 50 | 28 Days | ||
5.06 € | 50 | 28 Days | ||
5.29 € | 50 | 28 Days | ||
5.51 € | 50 | 28 Days | ||
0.86 € | 250 | 25 Days | ||
1.85 € | 100 | 28 Days | ||
2.35 € | 100 | 28 Days | ||
2.59 € | 100 | 28 Days | ||
2.84 € | 100 | 28 Days | ||
3.34 € | 100 | 28 Days | ||
3.58 € | 100 | 25 Days | ||
3.83 € | 50 | 28 Days | ||
4.08 € | 50 | 28 Days | ||
4.32 € | 50 | 28 Days | ||
4.57 € | 50 | 28 Days | ||
4.82 € | 50 | 28 Days | ||
5.06 € | 50 | 28 Days | ||
5.31 € | 50 | 28 Days | ||
5.56 € | 50 | 28 Days | ||
5.81 € | 50 | 28 Days | ||
6.05 € | 50 | 28 Days | ||
1.57 € | 150 | 25 Days | ||
1.80 € | 150 | 28 Days | ||
2.02 € | 100 | 25 Days | ||
2.25 € | 100 | 28 Days | ||
2.47 € | 100 | 28 Days | ||
2.70 € | 100 | 28 Days | ||
2.92 € | 100 | 28 Days | ||
3.14 € | 100 | 28 Days | ||
3.37 € | 100 | 28 Days | ||
3.59 € | 100 | 28 Days | ||
3.82 € | 50 | 28 Days | ||
4.04 € | 50 | 28 Days | ||
4.27 € | 50 | 28 Days | ||
4.49 € | 50 | 28 Days | ||
4.72 € | 50 | 28 Days | ||
4.94 € | 50 | 28 Days | ||
5.17 € | 50 | 28 Days |
Loading...
Type of connection | Printed circuit board to cable | Colour housing | Green | Rated voltage(V) | 320 |
---|---|---|---|---|---|
Number of poles | - | Contact type | Pin | Material housing | Other |
Coating housing | - | Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 |
Rated surge voltage(kV) | 4 | Type of electric connection | Crimp connection | Material of contact surface | Tin |
Over voltage category | III | Pollution degree | 2 | Connectable cable type | Tubular cable |
Modular spacing connections(mm) | 5.08 | Number of plug-in contact rows | 1 | Modular spacing contacts(mm) | 5.08 |
Connectable conductor cross section solid-core(mm²) | -|- | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | -|- | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.5|2.5 |
Connectable conductor cross section multi-wired(mm²) | 0.5|2.5 | Degree of protection (IP), mounted | - | With protective conductor | - |
Material insulation body | Other | Material contact | Copper | Angle contact/conductor connection | 180° (horizontal) |
Rated current In(A) | 12 |