Printed-circuit board connector, PCB header, MCV (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1706159
1706165
1706166
1706168
1706171
1706180
1706181
1706182
1706185
1707214
1707227
1707230
1707243
1707256
1707269
1707272
1707285
1707298
1707308
1707311
1707683
1707706
1707722
1713380
1713381
1713382
1713384
1713385
1713386
1713387
1713388
1713390
1713391
1713392
1713393
1713394
1713395
1713398
1713399
1713400
1713415
1731536
1731552
1731578
1731594
1731604
1731633
1731646
1731659
1731662
1779129
1779475
1779514
1779530
1779543
1779572
1779938
1779954
1779967
1780011
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour housing Material of contact surface Length pin
(mm)
Modular spacing connections
(mm)
Type of banding Modular spacing contacts
(mm)
Type of PCB fastening Rated current In
(A)

3.45 €

315 36 Days BlackGold22.54Blister girdle (for SMD)2.54Other6

1.97 €

315 36 Days BlackGold22.54Blister girdle (for SMD)2.54Other6

1.67 €

315 36 Days BlackGold22.54Blister girdle (for SMD)2.54Other6

1.38 €

315 36 Days BlackGold22.54Blister girdle (for SMD)2.54Other6

5.21 €

315 36 Days BlackGold22.54Blister girdle (for SMD)2.54Other6

2.85 €

315 36 Days BlackGold22.54Blister girdle (for SMD)2.54Other6

2.55 €

315 54 Days BlackGold22.54Blister girdle (for SMD)2.54Other6

2.26 €

315 36 Days BlackGold22.54Blister girdle (for SMD)2.54Other6

1.67 €

315 35 Days BlackGold22.54Blister girdle (for SMD)2.54Other6

1.92 €

100 54 Days BlackTin1.43.81None3.81Flange8

2.21 €

100 19 Days BlackTin1.43.81None3.81Flange8

2.50 €

100 54 Days BlackTin1.43.81None3.81Flange8

2.79 €

100 54 Days BlackTin1.43.81None3.81Flange8

3.07 €

100 54 Days BlackTin1.43.81None3.81Flange8

3.36 €

100 54 Days BlackTin1.43.81None3.81Flange8

3.65 €

50 54 Days BlackTin1.43.81None3.81Flange8

3.94 €

50 19 Days BlackTin1.43.81None3.81Flange8

4.22 €

50 47 Days BlackTin1.43.81None3.81Flange8

4.51 €

50 19 Days BlackTin1.43.81None3.81Flange8

4.80 €

50 54 Days BlackTin1.43.81None3.81Flange8

3.36 €

100 54 Days BlackTin2.63.81None3.81Flange8

3.94 €

50 54 Days BlackTin2.63.81None3.81Flange8

4.51 €

50 19 Days BlackTin2.63.81None3.81Flange8

3.74 €

50 22 Days BlackTin23.5None3.5-8

4.02 €

50 22 Days BlackTin23.5None3.5-8

4.31 €

50 22 Days BlackTin23.5None3.5-8

4.60 €

50 22 Days BlackTin23.5None3.5-8

4.89 €

50 22 Days BlackTin23.5None3.5-8

5.17 €

50 22 Days BlackTin23.5None3.5-8

5.46 €

50 22 Days BlackTin23.5None3.5-8

5.75 €

50 22 Days BlackTin23.5None3.5-8

5.09 €

50 22 Days BlackTin23.5None3.5Flange8

5.37 €

50 18 Days BlackTin23.5None3.5Flange8

3.82 €

200 54 Days BlackTin2.63.81Blister girdle (for SMD)3.81Flange8

5.66 €

50 22 Days BlackTin23.5None3.5Flange8

5.95 €

50 22 Days BlackTin23.5None3.5Flange8

6.24 €

50 22 Days BlackTin23.5None3.5Flange8

6.52 €

50 22 Days BlackTin23.5None3.5Flange8

6.81 €

50 22 Days BlackTin23.5None3.5Flange8

7.10 €

50 22 Days BlackTin23.5None3.5Flange8

4.40 €

180 54 Days BlackTin2.63.81Blister girdle (for SMD)3.81Flange8

1.94 €

100 7 Days GreenTin3.43.5None3.5Flange8

2.49 €

100 7 Days GreenTin3.43.5None3.5Flange8

3.03 €

100 40 Days GreenTin3.43.5None3.5Flange8

3.58 €

100 7 Days GreenTin3.43.5None3.5Flange8

3.85 €

50 40 Days GreenTin3.43.5None3.5Flange8

4.67 €

50 21 Days GreenTin3.43.5None3.5Flange8

4.95 €

50 40 Days GreenTin3.43.5None3.5Flange8

5.22 €

50 40 Days GreenTin3.43.5None3.5Flange8

5.50 €

50 21 Days GreenTin3.43.5None3.5Flange8

2.79 €

100 54 Days BlackTin2.63.5None3.5Flange8

2.47 €

200 54 Days BlackTin2.63.5Blister girdle (for SMD)3.5Other8

3.05 €

200 7 Days BlackTin2.63.5Blister girdle (for SMD)3.5Other8

3.34 €

200 7 Days BlackTin2.63.5Blister girdle (for SMD)3.5Other8

3.16 €

100 54 Days BlackTin2.63.5None3.5Other8

3.91 €

180 7 Days BlackTin2.63.5Blister girdle (for SMD)3.5Other8

1.93 €

100 54 Days BlackTin1.43.5None3.5Flange8

2.22 €

100 54 Days BlackTin1.43.5None3.5Flange8

2.67 €

200 54 Days BlackTin1.43.5Blister girdle (for SMD)3.5Flange8

3.08 €

100 7 Days BlackTin1.43.5None3.5Flange8

Loading...

Basic information

Type of connection Printed circuit board to cable Rated voltage(V) 160 Number of poles -
Contact type Pin Operation temperature(°C) -40|100 Type of fastening Other
Inflammability class of insulation material acc. with UL94 Other Rated surge voltage(kV) 2.5 Type of electric connection Other
Over voltage category III Pollution degree 2 Diameter connection pin(mm) -
Number of plug-in contact rows 1 Suitable for PCB thickness(mm) - Connector model Fixed connector
Material insulation body Other Angle PCB/contact 90° (upwards vertical)

Tech Support