Printed-circuit board connector, PCB connector, PTSM

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1709435
1709442
1709457
1709459
1709460
1709462
1709463
1709464
1709465
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour housing Contact type Operation temperature
(°C)

1.33 €

250 28 Days BlackPin-40|-40

1.27 €

250 36 Days BlackBus-40|100

1.27 €

250 7 Days WhiteBus-40|100

1.80 €

250 28 Days WhiteBus-40|100

2.34 €

250 7 Days WhiteBus-40|100

2.88 €

100 28 Days WhiteBus-40|100

3.42 €

100 28 Days WhiteBus-40|100

3.95 €

100 28 Days WhiteBus-40|100

4.49 €

100 28 Days WhiteBus-40|100

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Rated voltage(V) 160 Number of poles -
Material housing Other Coating housing - Inflammability class of insulation material acc. with UL94 V0
Rated surge voltage(kV) 2.5 Type of electric connection Other Material of contact surface Tin
Over voltage category III Pollution degree 2 Connectable cable type Tubular cable
Modular spacing connections(mm) 2.5 Number of plug-in contact rows 1 Modular spacing contacts(mm) 2.5
Connectable conductor cross section solid-core(mm²) 0.14|0.5 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|0.5 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.2|0.5
Connectable conductor cross section multi-wired(mm²) 0.2|0.5 Degree of protection (IP), mounted Other With protective conductor -
Material insulation body Other Material contact Copper Angle contact/conductor connection 180° (horizontal)
Rated current In(A) 6

Tech Support