Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1883132 |
1883174 |
1883190 |
1883200 |
1883213 |
1883226 |
1883239 |
1883242 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated voltage (V) | Rated surge voltage (kV) | Modular spacing connections (mm) | Modular spacing contacts (mm) | |
---|---|---|---|---|---|---|---|---|
6.52 € | 50 | 79 Days | 320 | 4 | 5 | 5 | ||
3.83 € | 50 | 79 Days | 630 | 6 | 7.5 | 7.5 | ||
5.12 € | 50 | 79 Days | 630 | 6 | 7.5 | 7.5 | ||
5.77 € | 50 | 79 Days | 630 | 6 | 7.5 | 7.5 | ||
6.42 € | 50 | 79 Days | 630 | 6 | 7.5 | 7.5 | ||
7.06 € | 50 | 79 Days | 630 | 6 | 7.5 | 7.5 | ||
7.71 € | 50 | 79 Days | 630 | 6 | 7.5 | 7.5 | ||
8.36 € | 50 | 79 Days | 630 | 6 | 7.5 | 7.5 |
Loading...
Type of connection | Printed circuit board to cable | Colour housing | Green | Number of poles | - |
---|---|---|---|---|---|
Contact type | Bus | Material housing | Other | Coating housing | - |
Operation temperature(°C) | -40|100 | Inflammability class of insulation material acc. with UL94 | V0 | Type of electric connection | Other |
Material of contact surface | Tin | Over voltage category | III | Pollution degree | 2 |
Connectable cable type | - | Number of plug-in contact rows | 1 | Connectable conductor cross section solid-core(mm²) | 0.2|1.5 |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.25|1.5 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.2|1.5 | Connectable conductor cross section multi-wired(mm²) | 0.2|1.5 |
Degree of protection (IP), mounted | Other | With protective conductor | - | Material insulation body | Other |
Material contact | Copper | Angle contact/conductor connection | 180° (horizontal) | Rated current In(A) | 10 |