• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Printed-circuit board connector, PCB header, DMC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1816137
1816140
1816153
1816166
1816179
1816182
1844727
1844730
1844743
1844756
1844769
1844772
1844785
1844798
1844808
1844811
1844824
1844837
1844840
1844866
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material of contact surface Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Rated current In
(A)

1.45 €

180 7 Days Tin3.53.58

1.94 €

180 7 Days Tin3.53.58

2.44 €

180 7 Days Tin3.53.58

2.93 €

180 7 Days Tin3.53.58

4.41 €

180 7 Days Tin3.53.58

5.40 €

180 65 Days Tin3.53.58

1.59 €

300 47 Days Gold2.542.546

2.23 €

300 47 Days Gold2.542.546

2.87 €

300 7 Days Gold2.542.546

3.51 €

300 47 Days Gold2.542.546

4.14 €

300 47 Days Gold2.542.546

4.78 €

300 47 Days Gold2.542.546

5.42 €

300 47 Days Gold2.542.546

6.05 €

300 49 Days Gold2.542.546

6.69 €

300 47 Days Gold2.542.546

7.33 €

300 47 Days Gold2.542.546

7.97 €

300 47 Days Gold2.542.546

8.60 €

300 47 Days Gold2.542.546

9.24 €

300 47 Days Gold2.542.546

10.52 €

300 47 Days Gold2.542.546

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Black Rated voltage(V) 160
Number of poles - Contact type Pin Operation temperature(°C) -40|100
Type of fastening Other Inflammability class of insulation material acc. with UL94 Other Rated surge voltage(kV) 2.5
Type of electric connection Other Over voltage category III Pollution degree 2
Diameter connection pin(mm) - Length pin(mm) 2 Number of plug-in contact rows 2
Type of banding Blister girdle (for SMD) Suitable for PCB thickness(mm) - Connector model Fixed connector
Material insulation body Other Angle PCB/contact Other Type of PCB fastening Other

Tech Support