PCB header, MSTBVA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1924240
1924266
1924282
1924376
1924392
1924457
1924486
1924499
1924509
1924619
1926044
1926086
1926109
1926112
1926125
1926138
1926154
1926170
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operation temperature
(°C)
Length pin
(mm)
Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Angle PCB/contact Type of PCB fastening Rated current In
(A)

1.97 €

100 33 Days -40|1003.95590° (upwards vertical)Other16

2.52 €

100 33 Days -40|1003.95590° (upwards vertical)Other16

3.08 €

100 33 Days -40|1003.95590° (upwards vertical)Other16

2.52 €

100 7 Days -40|1003.95.085.0890° (upwards vertical)Other16

3.08 €

100 33 Days -40|1003.95.085.0890° (upwards vertical)Other16

3.07 €

100 7 Days -40|1003.95590° (upwards vertical)Flange16

3.91 €

50 33 Days -40|1003.95590° (upwards vertical)Flange16

4.18 €

50 19 Days -40|1003.95590° (upwards vertical)Flange16

4.46 €

50 33 Days -40|1003.95590° (upwards vertical)Flange16

4.46 €

50 33 Days -|-3.95.085.0890° (upwards vertical)Flange16

1.29 €

150 7 Days -40|1003.55.085.08OtherFlange12

2.30 €

100 22 Days -40|1003.55.085.08OtherFlange12

2.80 €

100 15 Days -40|1003.55.085.08OtherFlange12

3.05 €

100 7 Days -40|1003.55.085.08OtherFlange12

3.31 €

100 22 Days -40|1003.55.085.08OtherFlange12

3.56 €

100 22 Days -40|1003.55.085.08OtherFlange12

4.07 €

50 22 Days -40|1003.55.085.08OtherFlange12

4.57 €

50 15 Days -40|1003.55.085.08OtherFlange12

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Rated voltage(V) 320
Number of poles - Contact type Pin Type of fastening Other
Inflammability class of insulation material acc. with UL94 Other Rated surge voltage(kV) 4 Type of electric connection Other
Material of contact surface Tin Over voltage category III Pollution degree 2
Diameter connection pin(mm) - Number of plug-in contact rows 1 Type of banding None
Suitable for PCB thickness(mm) - Connector model Fixed connector Material insulation body Other

Tech Support