Manufacturer part number: 2201732
Brand: PHOENIX CONTACT
Price: 12.88 €
Delivery time: 7 Days
Inflammability class of insulation material acc. with UL94: -
Rated current In: - A
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2201732
Type of connection | - | Colour housing | Other | Rated voltage(V) | - |
---|---|---|---|---|---|
Number of poles | - | Contact type | - | Material housing | - |
Coating housing | - | Operation temperature(°C) | -|- | Rated surge voltage(kV) | - |
Type of electric connection | - | Material of contact surface | - | Over voltage category | - |
Pollution degree | 2 | Connectable cable type | - | Modular spacing connections(mm) | 3.81 |
Number of plug-in contact rows | - | Modular spacing contacts(mm) | 3.81 | Connectable conductor cross section solid-core(mm²) | -|- |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | -|- | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | -|- | Connectable conductor cross section multi-wired(mm²) | -|- |
Degree of protection (IP), mounted | - | With protective conductor | - | Material insulation body | - |
Material contact | - | Angle contact/conductor connection | - |
This page is DIN rail connector for ME and ME-MAX, TBUS, part number 2201732.
You can find the detail information about specifications and dimensions on part number 2201732.
Part Number |
---|
2201731 |
2201756 |
2201757 |
2201813 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inflammability class of insulation material acc. with UL94 | Rated current In (A) |
---|---|---|---|---|---|---|
12.30 € | 50 | 7 Days | - | - | ||
8.67 € | 50 | 7 Days | - | - | ||
8.19 € | 50 | 7 Days | - | - | ||
10.14 € | 50 | 7 Days | V0 | 8 |