Printed-circuit board connector, PCB header, CC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1792643
1792656
1792669
1792672
1792685
1792698
1792708
1792711
1792724
1827524
1827537
1827540
1827553
1827566
1827579
1827582
1827595
1827605
1827618
1827621
1827634
1836683
1836696
1836706
1836719
1836722
1836735
1836748
1836751
1836764
1836777
1836780
1836793
1836803
1836816
1836829
1836832
1836845
1836858
1836861
1836874
1836887
1836890
1836900
1836913
1836926
1836939
1836942
1836955
1836968
1836971
1836984
1836997
1837006
1837019
1954388
1954391
1954414
1954524
1954537
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operation temperature
(°C)
Length pin
(mm)
Modular spacing connections
(mm)
Type of banding Modular spacing contacts
(mm)
Angle PCB/contact Type of PCB fastening

2.90 €

100 22 Days -|-2.65.08None5.0890° (upwards vertical)Flange

3.11 €

100 22 Days -|-2.65.08None5.0890° (upwards vertical)Flange

3.32 €

100 14 Days -|-2.65.08None5.0890° (upwards vertical)Flange

3.54 €

100 22 Days -|-2.65.08None5.0890° (upwards vertical)Flange

3.75 €

50 18 Days -|-2.65.08None5.0890° (upwards vertical)Flange

3.96 €

50 22 Days -|-2.65.08None5.0890° (upwards vertical)Flange

4.18 €

50 7 Days -|-2.65.08None5.0890° (upwards vertical)Flange

4.39 €

50 22 Days -|-2.65.08None5.0890° (upwards vertical)Flange

4.60 €

50 22 Days -|-2.65.08None5.0890° (upwards vertical)Flange

4.82 €

52 22 Days -|-2.65.08None5.0890° (upwards vertical)Flange

5.03 €

52 22 Days -|-2.65.08None5.0890° (upwards vertical)Flange

5.24 €

52 22 Days -|-2.65.08None5.0890° (upwards vertical)Flange

5.46 €

52 22 Days -|-2.65.08None5.0890° (upwards vertical)Flange

5.67 €

52 22 Days -|-2.65.08None5.0890° (upwards vertical)Flange

5.88 €

52 22 Days -|-2.65.08None5.0890° (upwards vertical)Flange

6.10 €

52 22 Days -|-2.65.08None5.0890° (upwards vertical)Flange

6.31 €

52 22 Days -|-2.65.08None5.0890° (upwards vertical)Flange

6.52 €

52 22 Days -|-2.65.08None5.0890° (upwards vertical)Flange

6.74 €

52 22 Days -|-2.65.08None5.0890° (upwards vertical)Flange

6.95 €

52 22 Days -|-2.65.08None5.0890° (upwards vertical)Flange

7.16 €

52 22 Days -|-2.65.08None5.0890° (upwards vertical)Flange

2.47 €

100 22 Days -40|10025None590° (upwards vertical)Flange

2.68 €

100 22 Days -40|10025None590° (upwards vertical)Flange

2.90 €

100 22 Days -40|10025None590° (upwards vertical)Flange

3.11 €

100 22 Days -40|10025None590° (upwards vertical)Flange

3.32 €

100 22 Days -40|10025None590° (upwards vertical)Flange

3.54 €

100 22 Days -40|10025None590° (upwards vertical)Flange

3.75 €

50 22 Days -40|10025None590° (upwards vertical)Flange

3.96 €

50 22 Days -40|10025None590° (upwards vertical)Flange

4.18 €

50 22 Days -40|10025None590° (upwards vertical)Flange

4.39 €

50 22 Days -40|10025None590° (upwards vertical)Flange

4.60 €

50 22 Days -40|10025None590° (upwards vertical)Flange

4.82 €

52 22 Days -40|10025None590° (upwards vertical)Flange

5.03 €

52 22 Days -40|10025None590° (upwards vertical)Flange

5.24 €

52 22 Days -40|10025None590° (upwards vertical)Flange

5.46 €

52 22 Days -40|10025None590° (upwards vertical)Flange

5.67 €

52 22 Days -40|10025None590° (upwards vertical)Flange

5.88 €

52 22 Days -40|10025None590° (upwards vertical)Flange

6.10 €

52 22 Days -40|10025None590° (upwards vertical)Flange

6.31 €

52 22 Days -40|10025None590° (upwards vertical)Flange

6.52 €

52 22 Days -40|10025None590° (upwards vertical)Flange

6.74 €

52 22 Days -40|10025None590° (upwards vertical)Flange

6.95 €

52 22 Days -40|10025None590° (upwards vertical)Flange

7.16 €

52 22 Days -40|10025None590° (upwards vertical)Flange

2.89 €

330 22 Days -40|10025Blister girdle (for SMD)590° (upwards vertical)Flange

3.11 €

330 22 Days -40|10025Blister girdle (for SMD)590° (upwards vertical)Flange

3.32 €

330 22 Days -40|10025Blister girdle (for SMD)590° (upwards vertical)Flange

3.54 €

330 22 Days -40|10025Blister girdle (for SMD)590° (upwards vertical)Flange

3.75 €

330 22 Days -40|10025Blister girdle (for SMD)590° (upwards vertical)Flange

3.96 €

330 22 Days -40|10025Blister girdle (for SMD)590° (upwards vertical)Flange

4.18 €

330 22 Days -40|10025Blister girdle (for SMD)590° (upwards vertical)Flange

4.39 €

330 22 Days -40|10025Blister girdle (for SMD)590° (upwards vertical)Flange

4.61 €

330 22 Days -40|10025Blister girdle (for SMD)590° (upwards vertical)Flange

4.82 €

330 22 Days -40|10025Blister girdle (for SMD)590° (upwards vertical)Flange

5.04 €

330 22 Days -40|10025Blister girdle (for SMD)590° (upwards vertical)Flange

0.66 €

300 7 Days -40|1002.65.08None5.08OtherOther

0.88 €

250 22 Days -40|1002.65.08None5.08OtherOther

1.30 €

150 22 Days -40|1002.65.08None5.08OtherOther

1.73 €

150 22 Days -40|1002.65.08None5.08OtherOther

1.94 €

100 22 Days -40|1002.65.08None5.08OtherOther

Loading...

Basic information

Type of connection Printed circuit board to cable Colour housing Black Rated voltage(V) 320
Number of poles - Contact type Pin Type of fastening Other
Inflammability class of insulation material acc. with UL94 Other Rated surge voltage(kV) 4 Type of electric connection Other
Material of contact surface Tin Over voltage category III Pollution degree 2
Diameter connection pin(mm) - Number of plug-in contact rows 1 Suitable for PCB thickness(mm) -
Connector model Fixed connector Material insulation body Other Rated current In(A) 12

Tech Support