Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated surge voltage (kV) | |
---|---|---|---|---|---|
2.43 € | 100 | 75 Days | 6 | ||
4.04 € | 50 | 75 Days | 6 | ||
4.85 € | 50 | 75 Days | 6 | ||
5.66 € | 50 | 75 Days | 6 | ||
7.28 € | 50 | 77 Days | 6 | ||
8.09 € | 50 | 77 Days | 6 | ||
8.89 € | 50 | 75 Days | 6 | ||
9.70 € | 50 | 77 Days | 6 | ||
10.51 € | 50 | 75 Days | 6 | ||
11.32 € | 50 | 75 Days | 6 | ||
12.13 € | 50 | 75 Days | 6 | ||
12.94 € | 50 | 77 Days | 6 | ||
2.96 € | 100 | 75 Days | 4 | ||
3.77 € | 50 | 75 Days | 4 | ||
4.58 € | 50 | 75 Days | 4 | ||
5.39 € | 50 | 75 Days | 4 | ||
6.20 € | 50 | 77 Days | 4 | ||
7.01 € | 50 | 75 Days | 4 | ||
7.82 € | 50 | 75 Days | 4 | ||
8.62 € | 50 | 77 Days | 4 | ||
9.43 € | 50 | 75 Days | 4 | ||
10.24 € | 50 | 75 Days | 4 | ||
11.05 € | 50 | 77 Days | 4 | ||
11.86 € | 50 | 75 Days | 4 | ||
12.67 € | 50 | 75 Days | 4 | ||
13.48 € | 50 | 75 Days | 4 | ||
14.28 € | 50 | 75 Days | 4 |
Loading...
Type of connection | Printed circuit board to cable | Colour housing | Green | Rated voltage(V) | 630 |
---|---|---|---|---|---|
Number of poles | - | Contact type | Bus | Material housing | Other |
Coating housing | - | Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 |
Type of electric connection | Insulation displacement connection | Material of contact surface | Tin | Over voltage category | III |
Pollution degree | 2 | Connectable cable type | Tubular cable | Modular spacing connections(mm) | 5 |
Number of plug-in contact rows | 1 | Modular spacing contacts(mm) | 5 | Connectable conductor cross section solid-core(mm²) | 0.2|1.5 |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | -|- | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.2|1.5 | Connectable conductor cross section multi-wired(mm²) | 0.2|1.5 |
Degree of protection (IP), mounted | - | With protective conductor | - | Material insulation body | Other |
Material contact | Copper | Angle contact/conductor connection | 180° (horizontal) | Rated current In(A) | 12 |