Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Modular spacing connections (mm) | Modular spacing contacts (mm) | |
---|---|---|---|---|---|---|
7.31 € | 50 | 30 Days | 5 | 5 | ||
9.40 € | 50 | 35 Days | 5 | 5 | ||
11.49 € | 50 | 35 Days | 5 | 5 | ||
12.53 € | 50 | 35 Days | 5 | 5 | ||
13.58 € | 50 | 35 Days | 5 | 5 | ||
14.62 € | 50 | 35 Days | 5 | 5 | ||
15.67 € | 50 | 35 Days | 5 | 5 | ||
16.71 € | 50 | 35 Days | 5 | 5 | ||
17.75 € | 50 | 35 Days | 5 | 5 | ||
18.80 € | 50 | 35 Days | 5 | 5 | ||
7.43 € | 50 | 35 Days | 5 | 5 | ||
8.48 € | 50 | 7 Days | 5 | 5 | ||
9.52 € | 50 | 35 Days | 5 | 5 | ||
11.61 € | 50 | 35 Days | 5 | 5 | ||
12.66 € | 50 | 35 Days | 5 | 5 | ||
13.70 € | 50 | 35 Days | 5 | 5 | ||
14.75 € | 50 | 35 Days | 5 | 5 | ||
15.79 € | 50 | 35 Days | 5 | 5 | ||
16.83 € | 50 | 35 Days | 5 | 5 | ||
17.88 € | 50 | 35 Days | 5 | 5 | ||
18.92 € | 50 | 35 Days | 5 | 5 | ||
7.31 € | 50 | 35 Days | 5.08 | 5.08 | ||
11.49 € | 50 | 7 Days | 5.08 | 5.08 | ||
13.58 € | 50 | 35 Days | 5.08 | 5.08 | ||
14.62 € | 50 | 35 Days | 5.08 | 5.08 | ||
15.67 € | 50 | 35 Days | 5.08 | 5.08 | ||
17.75 € | 50 | 35 Days | 5.08 | 5.08 | ||
18.80 € | 50 | 35 Days | 5.08 | 5.08 | ||
5.35 € | 50 | 7 Days | 5.08 | 5.08 | ||
7.43 € | 50 | 35 Days | 5.08 | 5.08 | ||
9.52 € | 50 | 35 Days | 5.08 | 5.08 | ||
10.57 € | 50 | 7 Days | 5.08 | 5.08 | ||
11.61 € | 50 | 35 Days | 5.08 | 5.08 | ||
13.70 € | 50 | 35 Days | 5.08 | 5.08 | ||
14.75 € | 50 | 35 Days | 5.08 | 5.08 | ||
15.79 € | 50 | 35 Days | 5.08 | 5.08 | ||
16.83 € | 50 | 35 Days | 5.08 | 5.08 | ||
17.88 € | 50 | 35 Days | 5.08 | 5.08 | ||
18.92 € | 50 | 35 Days | 5.08 | 5.08 |
Loading...
Type of connection | Printed circuit board to cable | Colour housing | Green | Rated voltage(V) | 320 |
---|---|---|---|---|---|
Number of poles | - | Contact type | Bus | Material housing | Other |
Coating housing | - | Operation temperature(°C) | -40|100 | Inflammability class of insulation material acc. with UL94 | V0 |
Rated surge voltage(kV) | 4 | Type of electric connection | Other | Material of contact surface | Tin |
Over voltage category | III | Pollution degree | 2 | Connectable cable type | Tubular cable |
Number of plug-in contact rows | 1 | Connectable conductor cross section solid-core(mm²) | 0.2|1.5 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.25|1.5 |
Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.2|2.5 | Connectable conductor cross section multi-wired(mm²) | 0.2|2.5 | Degree of protection (IP), mounted | Other |
With protective conductor | - | Material insulation body | Other | Material contact | Copper |
Angle contact/conductor connection | 180° (horizontal) | Rated current In(A) | 12 |