Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1786323 |
1786365 |
1810117 |
1810120 |
1810133 |
1810159 |
1810162 |
1810175 |
1810188 |
1810191 |
1810201 |
1810214 |
1825404 |
1825433 |
1825462 |
1825475 |
1825488 |
1825653 |
1825666 |
1825679 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type of connection | Rated voltage (V) | Operation temperature (°C) | Degree of protection (IP), mounted | |
---|---|---|---|---|---|---|---|---|
15.46 € | 50 | 71 Days | Printed circuit board to cable | 320 | -40|100 | Other | ||
19.10 € | 50 | 71 Days | Printed circuit board to cable | 320 | -40|100 | Other | ||
2.67 € | 100 | 71 Days | Printed circuit board to cable | 176 | -|- | - | ||
3.94 € | 50 | 71 Days | Printed circuit board to cable | 176 | -|- | - | ||
5.22 € | 50 | 71 Days | Printed circuit board to cable | 176 | -|- | - | ||
7.76 € | 50 | 71 Days | Printed circuit board to cable | 176 | -|- | - | ||
9.04 € | 50 | 71 Days | Printed circuit board to cable | 176 | -|- | - | ||
10.31 € | 50 | 7 Days | Printed circuit board to cable | 176 | -|- | - | ||
11.58 € | 50 | 71 Days | Printed circuit board to cable | 176 | -|- | - | ||
12.86 € | 50 | 71 Days | Printed circuit board to cable | 176 | -|- | - | ||
14.13 € | 50 | 71 Days | Printed circuit board to cable | 176 | -|- | - | ||
15.41 € | 50 | 71 Days | Printed circuit board to cable | 176 | -|- | - | ||
10.13 € | 50 | 7 Days | Printed circuit board to cable | 320 | -40|100 | Other | ||
12.86 € | 50 | 71 Days | Printed circuit board to cable | 320 | -40|100 | Other | ||
15.59 € | 50 | 71 Days | Printed circuit board to cable | 320 | -40|100 | Other | ||
16.50 € | 50 | 71 Days | Printed circuit board to cable | 320 | -40|100 | Other | ||
17.41 € | 50 | 71 Days | Printed circuit board to cable | 320 | -40|100 | Other | ||
16.85 € | 50 | 71 Days | Cable to cable | 320 | -40|100 | Other | ||
17.75 € | 50 | 7 Days | Cable to cable | 320 | -40|100 | Other | ||
18.66 € | 50 | 71 Days | Cable to cable | 320 | -40|100 | Other |
Loading...
Colour housing | Green | Number of poles | - | Contact type | Pin |
---|---|---|---|---|---|
Material housing | Other | Coating housing | - | Inflammability class of insulation material acc. with UL94 | V0 |
Rated surge voltage(kV) | 4 | Type of electric connection | Screw connection | Material of contact surface | Tin |
Over voltage category | III | Pollution degree | 2 | Connectable cable type | Tubular cable |
Modular spacing connections(mm) | 5.08 | Number of plug-in contact rows | 1 | Modular spacing contacts(mm) | 5.08 |
Connectable conductor cross section solid-core(mm²) | 0.2|2.5 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.25|2.5 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.2|2.5 |
Connectable conductor cross section multi-wired(mm²) | 0.2|1 | With protective conductor | - | Material insulation body | Other |
Material contact | Copper | Angle contact/conductor connection | 180° (horizontal) | Rated current In(A) | 12 |