Printed-circuit board connector, PCB connector, GMVSTBR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1737770
1737783
1737796
1737806
1774454
1809898
1809908
1809911
1809924
1809937
1809940
1809953
1809966
1809979
1809982
1809995
1847932
1847958
1847961
1847974
1999932
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated voltage
(V)
Operation temperature
(°C)
Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Degree of protection (IP), mounted

10.28 €

50 43 Days 630-40|1007.57.5Other

11.42 €

50 43 Days 630-40|1007.57.5Other

12.56 €

50 7 Days 630-40|1007.57.5Other

13.70 €

50 43 Days 630-40|1007.57.5Other

3.43 €

100 7 Days 630-40|1007.627.62Other

2.87 €

100 43 Days 352-|-7.627.62-

4.24 €

50 43 Days 352-|-7.627.62-

5.61 €

50 43 Days 352-|-7.627.62-

6.98 €

50 43 Days 352-|-7.627.62-

8.35 €

50 43 Days 352-|-7.627.62-

9.72 €

50 43 Days 352-|-7.627.62-

11.09 €

50 39 Days 352-|-7.627.62-

12.46 €

50 43 Days 352-|-7.627.62-

13.83 €

50 43 Days 352-|-7.627.62-

15.19 €

50 43 Days 352-|-7.627.62-

16.56 €

50 43 Days 352-|-7.627.62-

8.12 €

50 46 Days 630-40|1007.627.62Other

10.40 €

50 43 Days 630-40|1007.627.62Other

11.54 €

50 43 Days 630-40|1007.627.62Other

12.68 €

50 43 Days 630-40|1007.627.62Other

9.46 €

50 43 Days 630-40|1007.627.62-

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Number of poles -
Contact type Bus Material housing Other Coating housing -
Inflammability class of insulation material acc. with UL94 V0 Rated surge voltage(kV) 6 Type of electric connection Screw connection
Material of contact surface Tin Over voltage category III Pollution degree 2
Connectable cable type Tubular cable Number of plug-in contact rows 1 Connectable conductor cross section solid-core(mm²) 0.2|2.5
Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|2.5 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.2|2.5 Connectable conductor cross section multi-wired(mm²) 0.2|1
With protective conductor - Material insulation body Other Material contact Copper
Angle contact/conductor connection 90° (upwards vertical) Rated current In(A) 12

Tech Support