Printed-circuit board connector, PCB connector, GFKC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1700455
1700458
1796212
1796225
1796238
1796241
1796254
1796267
1796270
1796283
1796296
1796306
1796319
1939468
1939471
1939484
1939497
1939507
1939510
1939688
1939727
1939798
1939808
1939837
1939840
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operation temperature
(°C)
Rated surge voltage
(kV)
Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Connectable conductor cross section multi-wired
(mm²)
Degree of protection (IP), mounted Rated current In
(A)

3.14 €

100 89 Days -|-47.627.620.2|1-16

6.27 €

50 89 Days -|-47.627.620.2|1-16

2.74 €

100 89 Days -|-67.627.620.2|2.5-12

4.05 €

50 89 Days -|-67.627.620.2|2.5-12

5.35 €

50 89 Days -|-67.627.620.2|2.5-12

6.65 €

50 89 Days -|-67.627.620.2|2.5-12

7.96 €

50 89 Days -|-67.627.620.2|2.5-12

9.26 €

50 89 Days -|-67.627.620.2|2.5-12

10.57 €

50 89 Days -|-67.627.620.2|2.5-12

11.87 €

50 89 Days -|-67.627.620.2|2.5-12

13.17 €

50 89 Days -|-67.627.620.2|2.5-12

14.48 €

50 89 Days -|-67.627.620.2|2.5-12

15.78 €

50 89 Days -|-67.627.620.2|2.5-12

6.10 €

50 7 Days -|-67.57.50.2|2.5Other12

6.96 €

50 89 Days -|-67.57.50.2|2.5Other12

7.83 €

50 89 Days -|-67.57.50.2|2.5Other12

8.70 €

50 89 Days -|-67.57.50.2|2.5Other12

9.57 €

50 89 Days -|-67.57.50.2|2.5Other12

10.44 €

50 89 Days -|-67.57.50.2|2.5Other12

6.10 €

50 89 Days -|-67.627.620.2|2.5Other12

9.57 €

50 7 Days -|-67.627.620.2|2.5Other12

6.22 €

50 89 Days -40|10567.627.620.2|2.5Other12

7.09 €

50 89 Days -40|10567.627.620.2|2.5Other12

9.70 €

50 89 Days -40|10567.627.620.2|2.5Other12

10.57 €

50 89 Days -40|10567.627.620.2|2.5Other12

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Rated voltage(V) 630
Number of poles - Contact type Bus Material housing Other
Coating housing - Inflammability class of insulation material acc. with UL94 V0 Type of electric connection Other
Material of contact surface Tin Over voltage category III Pollution degree 2
Connectable cable type Tubular cable Number of plug-in contact rows 1 Connectable conductor cross section solid-core(mm²) 0.2|2.5
Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|2.5 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.2|2.5 With protective conductor -
Material insulation body Other Material contact Copper Angle contact/conductor connection 180° (horizontal)

Tech Support