Printed-circuit board connector, PCB connector, DFMC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1709929
1709930
1715733
1715735
1715736
1715737
1715740
1715742
1715751
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operation temperature
(°C)
Over voltage category Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Rated current In
(A)

4.83 €

50 33 Days -40|-40III3.53.50.2|1.50.25|1.50.2|1.58

34.20 €

50 33 Days -40|100III3.53.50.2|1.50.25|1.50.2|1.58

5.26 €

50 28 Days -40|-40-2.542.540.14|0.50.25|0.340.14|0.56

6.55 €

50 29 Days -40|-40-2.542.540.14|0.50.25|0.340.14|0.56

7.84 €

50 28 Days -40|-40-2.542.540.14|0.50.25|0.340.14|0.56

9.12 €

50 29 Days -40|-40-2.542.540.14|0.50.25|0.340.14|0.56

12.98 €

50 29 Days -40|-40-2.542.540.14|0.50.25|0.340.14|0.56

15.56 €

50 29 Days -40|-40-2.542.540.14|0.50.25|0.340.14|0.56

23.28 €

50 29 Days -40|-40-2.542.540.14|0.50.25|0.340.14|0.56

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Black Rated voltage(V) 160
Number of poles - Contact type Bus Material housing Other
Coating housing - Inflammability class of insulation material acc. with UL94 V0 Rated surge voltage(kV) 2.5
Type of electric connection Other Material of contact surface Gold Pollution degree 2
Connectable cable type Tubular cable Number of plug-in contact rows 2 Connectable conductor cross section multi-wired(mm²) -|-
Degree of protection (IP), mounted Other With protective conductor - Material insulation body Other
Material contact Copper Angle contact/conductor connection 180° (horizontal)

Tech Support