PCB header, MSTB

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1712461
1712759
1754591
1754614
1754779
1754818
1754834
1759101
1759208
1759211
1759224
1776676
1776760
1776809
1776867
1776870
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operation temperature
(°C)
Inflammability class of insulation material acc. with UL94 Over voltage category Length pin
(mm)
Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Angle PCB/contact Type of PCB fastening Rated current In
(A)

0.93 €

200 7 Days -40|-40--3.55.085.08-Other16

7.47 €

50 7 Days -40|100OtherIII3.55.085.08OtherFlange12

2.55 €

100 7 Days -40|100OtherIII3.555OtherOther12

2.80 €

100 7 Days -40|100OtherIII3.555OtherOther12

4.82 €

50 22 Days -40|100OtherIII3.555OtherOther12

5.33 €

50 22 Days -40|100OtherIII3.555OtherOther12

5.58 €

50 22 Days -40|100OtherIII3.555OtherOther12

2.80 €

100 7 Days -40|100OtherIII3.55.085.08OtherOther12

5.33 €

50 22 Days -40|100OtherIII3.55.085.08OtherOther12

5.58 €

50 22 Days -40|100OtherIII3.55.085.08OtherOther12

5.83 €

50 22 Days -40|100OtherIII2.55.085.08OtherOther12

6.20 €

50 22 Days -40|100OtherIII3.55.085.08OtherFlange12

3.68 €

100 14 Days -40|100OtherIII3.555OtherFlange12

4.69 €

50 22 Days -40|100OtherIII3.555OtherFlange12

6.20 €

50 16 Days -40|100OtherIII3.555OtherFlange12

6.46 €

50 7 Days -40|100OtherIII3.555OtherFlange12

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Rated voltage(V) 320
Number of poles - Contact type Pin Type of fastening Other
Rated surge voltage(kV) 4 Type of electric connection Other Material of contact surface Tin
Pollution degree 2 Diameter connection pin(mm) - Number of plug-in contact rows 1
Type of banding None Suitable for PCB thickness(mm) - Connector model Fixed connector
Material insulation body Other

Tech Support