Printed-circuit board connector, PCB connector, SPC (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1704071
1718481
1718517
1718533
1718546
1718559
1718562
1718575
1718588
1996045
1996061
1996074
1996087
1996090
1996100
1996113
1996126
1996139
1996142
1996155
1996168
1996171
1996184
1996197
1996207
1996210
1996223
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operation temperature
(°C)
Degree of protection (IP), mounted

9.57 €

50 7 Days -|--

3.11 €

100 7 Days -40|100Other

7.59 €

50 7 Days -40|100Other

10.58 €

50 60 Days -40|100Other

12.07 €

50 60 Days -40|100Other

13.57 €

50 60 Days -40|100Other

15.06 €

50 60 Days -40|100Other

16.55 €

50 60 Days -40|100Other

18.05 €

50 60 Days -40|100Other

7.47 €

50 7 Days -40|100Other

10.46 €

50 60 Days -40|100Other

11.95 €

50 60 Days -40|100Other

13.44 €

50 60 Days -40|100Other

14.94 €

50 60 Days -40|100Other

16.43 €

50 60 Days -40|100Other

17.92 €

50 58 Days -40|100Other

3.11 €

100 7 Days -40|100Other

4.60 €

50 7 Days -40|100Other

6.10 €

50 7 Days -40|100Other

7.59 €

50 7 Days -40|100Other

9.09 €

50 7 Days -40|100Other

10.58 €

50 60 Days -40|100Other

12.07 €

50 7 Days -40|100Other

13.57 €

50 60 Days -40|100Other

15.06 €

50 60 Days -40|100Other

16.55 €

50 60 Days -40|100Other

18.05 €

50 7 Days -40|100Other

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Rated voltage(V) 1000
Number of poles - Contact type Bus Material housing Other
Coating housing - Inflammability class of insulation material acc. with UL94 V0 Rated surge voltage(kV) 8
Type of electric connection Other Material of contact surface Tin Over voltage category III
Pollution degree 2 Connectable cable type Tubular cable Modular spacing connections(mm) 7.62
Number of plug-in contact rows 1 Modular spacing contacts(mm) 7.62 Connectable conductor cross section solid-core(mm²) 0.2|10
Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|6 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.2|6 Connectable conductor cross section multi-wired(mm²) 0.2|6
With protective conductor - Material insulation body Other Material contact Copper
Angle contact/conductor connection 180° (horizontal) Rated current In(A) 41

Tech Support