Manufacturer part number: 2199867
Brand: PHOENIX CONTACT
Price: 2.22 €
Delivery time: 25 Days
Modular spacing connections: 7.25 mm
Modular spacing contacts: 7.25 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2199867
Type of connection | - | Colour housing | Black | Rated voltage(V) | 630 |
---|---|---|---|---|---|
Number of poles | - | Contact type | Bus | Operation temperature(°C) | -|- |
Type of fastening | Other | Inflammability class of insulation material acc. with UL94 | Other | Rated surge voltage(kV) | 6 |
Type of electric connection | THR connection | Material of contact surface | Other | Over voltage category | III |
Pollution degree | 2 | Diameter connection pin(mm) | - | Length pin(mm) | - |
Number of plug-in contact rows | - | Type of banding | - | Suitable for PCB thickness(mm) | - |
Connector model | Other | Material insulation body | Other | Angle PCB/contact | Other |
Type of PCB fastening | Other | Rated current In(A) | 16 |
This page is PCB header, GMSTBO, part number 2199867.
You can find the detail information about specifications and dimensions on part number 2199867.
Part Number |
---|
2200262 |
2200263 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Modular spacing connections (mm) | Modular spacing contacts (mm) |
---|---|---|---|---|---|---|
3.81 € | 70 | 44 Days | - | - | ||
3.81 € | 70 | 33 Days | - | - |