RJ45 connector, VS-08

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1658008

Part Number
1658008
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.01 €

10 7 Days

Loading...

  1. 1

Basic information

Mounting method - Width(mm) 14 Height(mm) 14.6
Depth(mm) - Locking mechanism - Rated voltage(V) 72
Number of conduit inlets - EMC-version - Number of poles -
Contact type - Material housing Other Coating housing -
Ambient temperature(°C) -20|70 Operation temperature(°C) -20|70 Inflammability class of insulation material acc. with UL94 V0
Rated surge voltage(kV) - Type of electric connection Other Material of contact surface Other
Impact strength - With sealing - Over voltage category I
Pollution degree 1 Number of plug-in contact rows - Connectable conductor cross section solid-core(mm²) -|-
Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.13|0.25 Connectable conductor cross section fine-strand without cable end sleeve(mm²) -|- Connectable conductor cross section multi-wired(mm²) -|-
Degree of protection (IP), mounted IP20 With protective conductor false Material insulation body -
Material contact Other Position cable feed - Rated current In(A) 1.75

This page is RJ45 connector, VS-08, part number 1658008.
You can find the detail information about specifications and dimensions on part number 1658008.

Tech Support