Printed-circuit board connector, PCB header, SMC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1827389
1827402
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.22 €

50 7 Days

4.87 €

50 47 Days

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Rated voltage(V) 160
Number of poles - Contact type Pin Operation temperature(°C) -40|100
Type of fastening Other Inflammability class of insulation material acc. with UL94 Other Rated surge voltage(kV) 2.5
Type of electric connection Other Material of contact surface Tin Over voltage category III
Pollution degree 2 Diameter connection pin(mm) - Length pin(mm) 3.4
Modular spacing connections(mm) 3.81 Number of plug-in contact rows 1 Type of banding None
Suitable for PCB thickness(mm) - Modular spacing contacts(mm) 3.81 Connector model Fixed connector
Material insulation body Other Angle PCB/contact 45°/135° (downwards inclined) Type of PCB fastening Other
Rated current In(A) 8

Tech Support