Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1421783
Mounting method | - | Width(mm) | 31 | Height(mm) | 36 |
---|---|---|---|---|---|
Depth(mm) | - | Locking mechanism | Push Pull | Rated voltage(V) | 24 |
Number of conduit inlets | - | EMC-version | - | Number of poles | - |
Contact type | - | Material housing | Other | Coating housing | - |
Ambient temperature(°C) | -40|85 | Operation temperature(°C) | -40|85 | Inflammability class of insulation material acc. with UL94 | V0 |
Rated surge voltage(kV) | 4 | Type of electric connection | - | Material of contact surface | Other |
Impact strength | - | With sealing | - | Over voltage category | III |
Pollution degree | 3 | Number of plug-in contact rows | - | Connectable conductor cross section solid-core(mm²) | 0.75|2.5 |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.75|2.5 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.75|2.5 | Connectable conductor cross section multi-wired(mm²) | 0.75|0.75 |
Degree of protection (IP), mounted | IP65/IP67 | With protective conductor | false | Material insulation body | - |
Material contact | Other copper alloys | Position cable feed | - | Rated current In(A) | 16 |
This page is Power connector, CUC-PPC, part number 1421783.
You can find the detail information about specifications and dimensions on part number 1421783.