Feed-through connector, DFK-PC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1703409
1703412
1703425
1703438
1703441
1703506
1703519
1703522
1703616
1703629
1703632
1703645
1703658
1703661
1703674
1703687
1716551
1716577
1716593
1716603
1716726
1716755
1716768
1716771
1716784
1716797
1716807
1716810
1716823
1840641
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated voltage
(V)
Operation temperature
(°C)
Rated surge voltage
(kV)
Material of contact surface Over voltage category Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Degree of protection (IP), mounted Angle contact/conductor connection Rated current In
(A)

16.34 €

20 33 Days 1000-40|1008Silver-10.1610.160.75|160.5|160.75|16-|-Other-76

19.61 €

10 33 Days 1000-40|1008Silver-10.1610.160.75|160.5|160.75|16-|-Other-76

22.88 €

10 28 Days 1000-40|1008Silver-10.1610.160.75|160.5|160.75|16-|-Other-76

26.14 €

10 33 Days 1000-40|1008Silver-10.1610.160.75|160.5|160.75|16-|-Other-76

29.41 €

10 33 Days 1000-40|1008Silver-10.1610.160.75|160.5|160.75|16-|-Other-76

23.77 €

10 33 Days 1000-40|1008Silver-10.1610.160.75|160.5|160.75|16-|-Other-76

27.04 €

10 33 Days 1000-40|1008Silver-10.1610.160.75|160.5|160.75|16-|-Other-76

30.31 €

10 33 Days 1000-40|1008Silver-10.1610.160.75|160.5|160.75|16-|-Other-76

8.64 €

30 33 Days 1000-|-8Silver-10.1610.160.75|160.5|160.75|16-|---76

11.90 €

20 33 Days 1000-|-8Silver-10.1610.160.75|160.5|160.75|16-|---76

15.17 €

20 33 Days 1000-|-8Silver-10.1610.160.75|160.5|160.75|16-|---76

18.44 €

10 33 Days 1000-|-8Silver-10.1610.160.75|160.5|160.75|16-|---76

21.71 €

10 28 Days 1000-|-8Silver-10.1610.160.75|160.5|160.75|16-|---76

24.98 €

10 33 Days 1000-|-8Silver-10.1610.160.75|160.5|160.75|16-|---76

28.24 €

10 28 Days 1000-|-8Silver-10.1610.160.75|160.5|160.75|16-|---76

31.51 €

10 28 Days 1000-|-8Silver-10.1610.160.75|160.5|160.75|16-|---76

15.56 €

20 47 Days 1000-40|1008TinIII7.627.620.2|100.25|60.2|60.2|2.5Other180° (horizontal)41

20.01 €

10 47 Days 1000-40|1008TinIII7.627.620.2|100.25|60.2|60.2|2.5Other180° (horizontal)41

24.46 €

10 28 Days 1000-40|1008TinIII7.627.620.2|100.25|60.2|60.2|2.5Other180° (horizontal)41

26.68 €

10 47 Days 1000-40|1008TinIII7.627.620.2|100.25|60.2|60.2|2.5Other180° (horizontal)41

6.55 €

30 47 Days 1000-40|1008TinIII7.627.620.2|100.25|60.2|60.2|2.5-180° (horizontal)41

13.22 €

20 47 Days 1000-40|1008TinIII7.627.620.2|100.25|60.2|60.2|2.5-180° (horizontal)41

15.44 €

20 47 Days 1000-40|1008TinIII7.627.620.2|100.25|60.2|60.2|2.5-180° (horizontal)41

17.66 €

20 47 Days 1000-40|1008TinIII7.627.620.2|100.25|60.2|60.2|2.5-180° (horizontal)41

19.89 €

10 47 Days 1000-40|1008TinIII7.627.620.2|100.25|60.2|60.2|2.5-180° (horizontal)41

22.11 €

10 28 Days 1000-40|1008TinIII7.627.620.2|100.25|60.2|60.2|2.5-180° (horizontal)41

24.34 €

10 47 Days 1000-40|1008TinIII7.627.620.2|100.25|60.2|60.2|2.5-180° (horizontal)41

26.56 €

10 28 Days 1000-40|1008TinIII7.627.620.2|100.25|60.2|60.2|2.5-180° (horizontal)41

28.78 €

10 28 Days 1000-40|1008TinIII7.627.620.2|100.25|60.2|60.2|2.5-180° (horizontal)41

16.68 €

50 40 Days --40|100-Tin-7.627.620.2|40.25|40.2|4-|-Other-20

Loading...

  1. 1

Basic information

Type of connection Cable to cable Colour housing Green Number of poles -
Contact type Pin Material housing Other Coating housing -
Inflammability class of insulation material acc. with UL94 V0 Type of electric connection Screw connection Pollution degree 2
Connectable cable type Tubular cable Number of plug-in contact rows 1 With protective conductor -
Material insulation body Other Material contact Copper

Tech Support