Printed-circuit board connector, PCB connector, DMCC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1027603
1027605
1027606
1027607
1027608
1027609
1027610
1027611
1027612
1027613
1027614
1027615
1027616
1027617
1027618
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Over voltage category Connectable conductor cross section multi-wired
(mm²)

0.42 €

500 49 Days III0.14|0.75

0.57 €

400 49 Days --|-

0.72 €

300 49 Days --|-

0.87 €

300 49 Days --|-

1.03 €

200 49 Days --|-

1.18 €

200 49 Days --|-

1.33 €

150 49 Days --|-

1.48 €

150 49 Days --|-

1.63 €

150 49 Days --|-

1.78 €

150 49 Days --|-

1.93 €

100 56 Days --|-

2.08 €

100 56 Days --|-

2.23 €

100 49 Days --|-

2.39 €

100 49 Days --|-

2.54 €

100 49 Days --|-

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Black Rated voltage(V) 160
Number of poles - Contact type Bus Material housing Other
Coating housing - Operation temperature(°C) -55|100 Inflammability class of insulation material acc. with UL94 V0
Rated surge voltage(kV) 2.5 Type of electric connection Crimp connection Material of contact surface Gold
Pollution degree 2 Connectable cable type Tubular cable Modular spacing connections(mm) 2.54
Number of plug-in contact rows 2 Modular spacing contacts(mm) 2.54 Connectable conductor cross section solid-core(mm²) -|-
Connectable conductor cross section fine-strand with cable end sleeve(mm²) -|- Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.14|0.75 Degree of protection (IP), mounted Other
With protective conductor - Material insulation body Other Material contact Copper
Angle contact/conductor connection 180° (horizontal) Rated current In(A) 6

Tech Support