Printed Circuit Board Terminals

Click on this image to zoom in.

Click on this image to zoom in.

Printed Circuit Board Terminals

Standard Unit Price:
0.45
Shipping Days:
9 Days

Cross-connector for PCB terminal blocks.

Part Number
Type of accessory

Refine by

  • -
  • Other
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
Other
40 Days
0.45

1472200000
Part Number : 1472200000
Shipping Days 40 Days
Standard Unit Price 0.45

Specificationtitle

  • Type of accessory
    Other
Other
40 Days
0.68

1472300000
Part Number : 1472300000
Shipping Days 40 Days
Standard Unit Price 0.68

Specificationtitle

  • Type of accessory
    Other
Other
40 Days
0.89

1472400000
Part Number : 1472400000
Shipping Days 40 Days
Standard Unit Price 0.89

Specificationtitle

  • Type of accessory
    Other
Other
40 Days
2.25

1472500000
Part Number : 1472500000
Shipping Days 40 Days
Standard Unit Price 2.25

Specificationtitle

  • Type of accessory
    Other
Other
9 Days
5.38

1472600000
Part Number : 1472600000
Shipping Days 9 Days
Standard Unit Price 5.38

Specificationtitle

  • Type of accessory
    Other
-
61 Days
2.17

1495060000
Part Number : 1495060000
Shipping Days 61 Days
Standard Unit Price 2.17

Specificationtitle

  • Type of accessory
    -
Other
40 Days
3.82

1584770000
Part Number : 1584770000
Shipping Days 40 Days
Standard Unit Price 3.82

Specificationtitle

  • Type of accessory
    Other

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support