Select from variation
PLC Wire 2425730015

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

PLC Wire
Part Number:2425730015

Standard Unit Price: 67.11 Special price 67.11
Shipping Days: 30 Days

Assembled cable for electrical connection and information transmission between the PLC and a PLC interface.

The spec of 2425730015

  • Function
    PLC - other devices
  • Number of poles
    20
  • Suitable for input board PLC
    false
  • Suitable for output card PLC
    false
  • Suitable for digital signals
    true
  • Suitable for analogue signals
    false
  • Type of electrical connection, field-sided
    Connection plug board
  • Type of electrical connection, box-sided
    Connection plug board
  • Length(m)
    1.5

This page is PLC Wire, part number 2425730015.
You can find the detail information about specifications and dimensions on part number 2425730015.

Variation of this product

Part Number
1989360050
2093080025
2093910050
2425730025
2425730030
2425730100
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of poles Suitable for digital signals Suitable for analogue signals Type of electrical connection, field-sided Type of electrical connection, box-sided Length
(m)

250.22 €

1 30 Days 44falsetrueOtherOther5

108.40 €

1 30 Days -falsetrueOtherCable end sleeve2.5

166.65 €

1 30 Days 44falsetrueOtherCable end sleeve5

77.42 €

1 30 Days 20truefalseConnection plug boardConnection plug board2.5

82.56 €

1 30 Days 20truefalseConnection plug boardConnection plug board3

154.68 €

1 30 Days 20truefalseConnection plug boardConnection plug board10

Tech Support