Select from variation
Terminal Marking, Dekafix 2619770000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Terminal Marking, Dekafix
Part Number:2619770000

Standard Unit Price: 0.06 Special price 0.06
Shipping Days: 9 Days

Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.

The spec of 2619770000

  • Imprint
    -
  • Direction of coding
    -
  • Colour
    White
  • Modular spacing(mm)
    5

This page is Terminal Marking, Dekafix, part number 2619770000.
You can find the detail information about specifications and dimensions on part number 2619770000.

Variation of this product

Part Number
2619760000
2619780000
2619790000
2619920000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Modular spacing
(mm)

0.06 €

15000 44 Days 3.5

0.06 €

9000 44 Days 6

0.06 €

6000 44 Days 8

0.06 €

500 44 Days 7.5

Tech Support