Valve Plug-In Connector For Industrial Ethernet

Click on this image to zoom in.

Click on this image to zoom in.

Valve Plug-In Connector For Industrial Ethernet

Standard Unit Price:
11.60
Shipping Days:
4 Days

Plug adapter for RJ45 cable.

Basic Specifications

  • Type of electrical connection, field-sided
    -
  • Type of electrical connection, control sided
    -
  • Pollution degree
    -
  • Mounting method
    -
  • Width(mm)
    -
  • Height(mm)
    -
  • Depth(mm)
    -
  • Rated current(A)
    -
  • Rated voltage(V)
    -
  • Number of poles
    -
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
4 Days
15.52

2539470000
Part Number : 2539470000
Shipping Days 4 Days
Standard Unit Price 15.52

Specificationtitle

  • Type of electrical connection, field-sided
    -
  • Type of electrical connection, control sided
    -
  • Pollution degree
    -
  • Mounting method
    -
  • Width(mm)
    -
  • Height(mm)
    -
  • Depth(mm)
    -
  • Rated current(A)
    -
  • Rated voltage(V)
    -
  • Number of poles
    -
4 Days
11.60

2685560000
Part Number : 2685560000
Shipping Days 4 Days
Standard Unit Price 11.60

Specificationtitle

  • Type of electrical connection, field-sided
    -
  • Type of electrical connection, control sided
    -
  • Pollution degree
    -
  • Mounting method
    -
  • Width(mm)
    -
  • Height(mm)
    -
  • Depth(mm)
    -
  • Rated current(A)
    -
  • Rated voltage(V)
    -
  • Number of poles
    -
4 Days
11.60

2685570000
Part Number : 2685570000
Shipping Days 4 Days
Standard Unit Price 11.60

Specificationtitle

  • Type of electrical connection, field-sided
    -
  • Type of electrical connection, control sided
    -
  • Pollution degree
    -
  • Mounting method
    -
  • Width(mm)
    -
  • Height(mm)
    -
  • Depth(mm)
    -
  • Rated current(A)
    -
  • Rated voltage(V)
    -
  • Number of poles
    -
4 Days
11.60

2685580000
Part Number : 2685580000
Shipping Days 4 Days
Standard Unit Price 11.60

Specificationtitle

  • Type of electrical connection, field-sided
    -
  • Type of electrical connection, control sided
    -
  • Pollution degree
    -
  • Mounting method
    -
  • Width(mm)
    -
  • Height(mm)
    -
  • Depth(mm)
    -
  • Rated current(A)
    -
  • Rated voltage(V)
    -
  • Number of poles
    -
4 Days
20.55

2685590000
Part Number : 2685590000
Shipping Days 4 Days
Standard Unit Price 20.55

Specificationtitle

  • Type of electrical connection, field-sided
    -
  • Type of electrical connection, control sided
    -
  • Pollution degree
    -
  • Mounting method
    -
  • Width(mm)
    -
  • Height(mm)
    -
  • Depth(mm)
    -
  • Rated current(A)
    -
  • Rated voltage(V)
    -
  • Number of poles
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support