| DIN rail (top hat rail) 35 mm | true | 4 | 4 modular spacing | 150 | 20 | 120 | - | 2.5|35 | 4|35 | false | true | true | false | false | true | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | - | 1 | 1 modular spacing | 300 | 20 | 230 | - | 2.5|35 | 4|35 | false | false | false | false | false | false | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | 1 | 1 modular spacing | 300 | 20 | 230 | - | 2.5|35 | 4|35 | false | false | false | false | false | false | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | - | 2 | 2 modular spacing | 300 | 20 | 230 | - | 2.5|35 | 4|35 | false | false | false | false | false | false | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | 2 | 2 modular spacing | 300 | 20 | 230 | - | 2.5|35 | 4|35 | false | false | false | false | false | false | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | - | 2 | 2 modular spacing | 300 | 20 | 230 | - | 2.5|35 | 4|35 | false | false | false | false | false | false | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | 2 | 2 modular spacing | 300 | 20 | 230 | - | 2.5|35 | 4|35 | false | false | false | false | false | false | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | - | 4 | 4 modular spacing | 300 | 20 | 230 | - | 2.5|35 | 4|35 | false | true | true | false | false | true | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | 4 | 4 modular spacing | 300 | 20 | 230 | - | 2.5|35 | 4|35 | false | true | true | false | false | true | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | - | 3 | 3 modular spacing | 350 | 20 | 230 | - | 2.5|35 | 4|35 | false | true | true | false | false | false | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | 3 | 3 modular spacing | 350 | 20 | 230 | - | 2.5|35 | 4|35 | false | true | true | false | false | false | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | - | 4 | 4 modular spacing | 350 | 20 | 230 | - | 2.5|35 | 4|35 | false | true | true | false | false | true | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | 4 | 4 modular spacing | 350 | 20 | 230 | - | 2.5|35 | 4|35 | false | true | true | false | false | true | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | - | 4 | 4 modular spacing | 300 | 20 | 230 | - | 2.5|35 | 4|35 | false | true | true | false | false | true | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | 4 | 4 modular spacing | 300 | 20 | 230 | - | 2.5|35 | 4|35 | false | true | true | false | false | true | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | - | 3 | 3 modular spacing | 300 | 20 | 230 | - | 2.5|35 | 4|35 | false | true | true | false | false | false | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | 3 | 3 modular spacing | 300 | 20 | 230 | - | 2.5|35 | 4|35 | false | true | true | false | false | false | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | - | 1 | 1 modular spacing | - | - | 230 | - | 2.5|35 | 4|35 | false | false | false | false | true | false | - | 0.1 | 1 pieces |
| DIN rail (top hat rail) 35 mm | - | 1 | 1 modular spacing | 480 | 20 | 400 | - | 2.5|35 | 4|35 | false | false | false | false | false | false | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | 1 | 1 modular spacing | 480 | 20 | 400 | - | 2.5|35 | 4|35 | false | false | false | false | false | false | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | - | 2 | 2 modular spacing | 480 | 20 | 400 | - | 2.5|35 | 4|35 | false | true | false | true | false | false | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | 2 | 2 modular spacing | 480 | 20 | 400 | - | 2.5|35 | 4|35 | false | false | false | false | false | false | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | - | 3 | 3 modular spacing | 480 | 20 | 400 | - | 2.5|35 | 4|35 | false | true | true | false | false | false | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | 3 | 3 modular spacing | 480 | 20 | 400 | - | 2.5|35 | 4|35 | false | true | true | false | false | false | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | - | 4 | 4 modular spacing | 480 | 20 | 400 | - | 2.5|35 | 4|35 | false | true | true | false | false | true | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | 4 | 4 modular spacing | 480 | 20 | 400 | - | 2.5|35 | 4|35 | false | true | true | false | false | true | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | 1 | 1 modular spacing | 750 | 20 | 690 | - | 2.5|35 | 4|35 | false | false | false | false | false | false | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | 2 | 2 modular spacing | 750 | 20 | 690 | - | 2.5|35 | 4|35 | false | false | false | false | false | false | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | 3 | 3 modular spacing | 750 | 20 | 690 | - | 2.5|35 | 4|35 | false | true | true | false | false | false | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | - | 1 | 1 modular spacing | 350 | 20 | 230 | - | 2.5|35 | 4|35 | false | false | false | false | false | false | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | 1 | 1 modular spacing | 350 | 20 | 230 | - | 2.5|35 | 4|35 | false | false | false | false | false | false | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | - | 1 | 1 modular spacing | 300 | 20 | 230 | - | 2.5|35 | 2.5|35 | false | false | false | false | false | false | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | 1 | 1 modular spacing | 300 | 20 | 230 | - | 2.5|35 | 2.5|35 | false | false | false | false | false | false | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | - | 2 | 2 modular spacing | 300 | 20 | 230 | - | 2.5|35 | 2.5|35 | false | false | false | false | false | false | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | 2 | 2 modular spacing | 300 | 20 | 230 | - | 2.5|35 | 2.5|35 | false | false | false | false | false | false | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | - | 4 | 4 modular spacing | 300 | 20 | 230 | - | 2.5|35 | 2.5|35 | false | true | true | false | false | true | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | 4 | 4 modular spacing | 300 | 20 | 230 | - | 2.5|35 | 2.5|35 | false | true | true | false | false | true | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | - | 3 | 3 modular spacing | 300 | 20 | 230 | - | 2.5|35 | 2.5|35 | false | true | true | false | false | false | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | 3 | 2 modular spacing | 300 | 20 | 230 | - | 2.5|35 | 2.5|35 | false | true | true | false | false | false | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | - | 4 | 4 modular spacing | 300 | 20 | 230 | - | 2.5|35 | 2.5|35 | false | true | true | false | false | true | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | 4 | 4 modular spacing | 300 | 20 | 230 | - | 2.5|35 | 2.5|35 | false | true | true | false | false | true | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | - | 2 | 2 modular spacing | 300 | 20 | 230 | - | 2.5|35 | 2.5|35 | false | false | false | false | false | false | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | 2 | 2 modular spacing | 300 | 20 | 230 | - | 2.5|35 | 2.5|35 | false | false | false | false | false | false | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | - | 1 | 1 modular spacing | 480 | 20 | 400 | - | 2.5|35 | 2.5|35 | false | false | false | false | false | false | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | 1 | 1 modular spacing | 480 | 20 | 400 | - | 2.5|35 | 2.5|35 | false | false | false | false | false | false | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | - | 3 | 3 modular spacing | 480 | 20 | 400 | - | 2.5|35 | 2.5|35 | false | true | true | false | false | false | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | 3 | 3 modular spacing | 480 | 20 | 400 | - | 2.5|35 | 2.5|35 | false | true | true | false | false | false | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | - | 4 | 4 modular spacing | 480 | 20 | 400 | - | 2.5|35 | 2.5|35 | false | true | true | false | false | true | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | 4 | 4 modular spacing | 480 | 20 | 400 | - | 2.5|35 | 2.5|35 | false | true | true | false | false | true | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | - | 1 | 1 modular spacing | - | - | 230 | - | 2.5|35 | 2.5|35 | false | false | false | false | false | false | - | 0.1 | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | 1 | 1 modular spacing | 75 | 20 | 48 | - | 2.5|35 | 4|35 | false | false | false | false | false | false | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | 2 | 2 modular spacing | 75 | 20 | 48 | - | 2.5|35 | 4|35 | false | false | false | false | false | false | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | - | 1 | 1 modular spacing | 150 | 20 | 120 | - | 2.5|35 | 4|35 | false | false | false | false | false | false | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | 1 | 1 modular spacing | 150 | 20 | 120 | - | 2.5|35 | 4|35 | false | false | false | false | false | false | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | - | 2 | 2 modular spacing | 150 | 20 | 120 | - | 2.5|35 | 4|35 | false | false | false | false | false | false | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | 2 | 2 modular spacing | 150 | 20 | 120 | - | 2.5|35 | 4|35 | false | false | false | false | false | false | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | - | 3 | 3 modular spacing | 150 | 20 | 120 | - | 2.5|35 | 4|35 | false | true | true | false | false | false | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | 3 | 3 modular spacing | 150 | 20 | 120 | - | 2.5|35 | 4|35 | false | true | true | false | false | false | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | - | 4 | 4 modular spacing | 150 | 20 | 120 | - | 2.5|35 | 4|35 | false | true | true | false | false | true | 20 | 50 | 1 pieces |
| DIN rail (top hat rail) 35 mm | - | 1 | 2 modular spacing | 440 | 25 | 400 | - | 6|35 | 6|35 | false | false | false | false | false | false | 25 | 50 | 1 pieces |