Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1444480000 |
1444540000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|
19.06 € | 1 | 4 Days | |||
25.42 € | 1 | 4 Days |
Loading...
Nominal cross section conductor(mm²) | - | Colour outer sheath | - | Material outer sheath | - |
---|---|---|---|---|---|
Protective conductor | - | Number of cores | - | Outer diameter approx.(mm) | - |
Oil resistant (acc. EN 60811-404) | - | Reaction-to-fire class according to EN 13501-6 | - | Smoke development class according to EN 13501-6 | - |
Euro class flaming droplets/particles according to EN 13501-6 | - | Euro class acidity according to EN 13501-6 | - | Shape | - |
Core insulation material | - | Core identification | - | Flame retardant | - |
Nominal voltage U(V) | - | Stranding element | - | Screen over stranding element | - |
Screen over stranding | - | Conductor category | - | Permitted cable outer temperature during assembling/handling(°C) | -|- |
Permitted cable outer temperature after assembling without vibration(°C) | -|- | Torsion resistant | - | Nominal voltage U0(V) | - |
Suspension element | - | Cable width approx.(mm) | - | Cable height approx.(mm) | - |
Low smoke (acc. EN 61034-2) | - | Halogen free (acc. EN 60754-1/2) | - | Low temperature resistant (acc. EN 60811-504+505+506) | - |
AWG size | - | Nominal cross section conductor (AWG)(kcmil) | - | Min. permitted bending radius, moving application with forced guidance(mm) | - |
Min. permitted bending radius, moving application/free movement(mm) | - | Min. permitted bending radius, stationary application/permanent installation(mm) | - | Specification core insulation | - |
Specification material outer sheath | - |